Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Oil (rpm)
Limiting Speed - Grease (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| MM55BS120 TUL | N/A Triplex | N/A 55 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM55BS120 QUL | N/A Quadruplex | N/A 55 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 SUH | N/A Single | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 DUH | N/A Duplex | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 TUH | N/A Triplex | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 QUH | N/A Quadruplex | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 SUM | N/A Single | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 DUM | N/A Duplex | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 TUM | N/A Triplex | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 QUM | N/A Quadruplex | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 SUL | N/A Single | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 DUL | N/A Duplex | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 TUL | N/A Triplex | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM60BS120 QUL | N/A Quadruplex | N/A 60 mm | N/A 4.7244 in120 mm | N/A 0.8858 in22.5 mm | N/A 30000 lbf133400 N | N/A 17000 lbf75600 N | N/A 60 º |
N/A
|
| MM75BS110 SUH | N/A Single | N/A 75 mm | N/A 4.3307 in110 mm | N/A 0.5906 in15 mm | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A 60 º |
N/A
|
| MM75BS110 DUH | N/A Duplex | N/A 75 mm | N/A 4.3307 in110 mm | N/A 0.5906 in15 mm | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A 60 º |
N/A
|
| MM75BS110 TUH | N/A Triplex | N/A 75 mm | N/A 4.3307 in110 mm | N/A 0.5906 in15 mm | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A 60 º |
N/A
|
| MM75BS110 QUH | N/A Quadruplex | N/A 75 mm | N/A 4.3307 in110 mm | N/A 0.5906 in15 mm | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A 60 º |
N/A
|
| MM75BS110 SUM | N/A Single | N/A 75 mm | N/A 4.3307 in110 mm | N/A 0.5906 in15 mm | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A 60 º |
N/A
|
| MM75BS110 DUM | N/A Duplex | N/A 75 mm | N/A 4.3307 in110 mm | N/A 0.5906 in15 mm | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A 60 º |
N/A
|
| MM75BS110 TUM | N/A Triplex | N/A 75 mm | N/A 4.3307 in110 mm | N/A 0.5906 in15 mm | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A 60 º |
N/A
|
| MM75BS110 QUM | N/A Quadruplex | N/A 75 mm | N/A 4.3307 in110 mm | N/A 0.5906 in15 mm | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A 60 º |
N/A
|
| MM75BS110 SUL | N/A Single | N/A 75 mm | N/A 4.3307 in110 mm | N/A 0.5906 in15 mm | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A 60 º |
N/A
|
| MM75BS110 DUL | N/A Duplex | N/A 75 mm | N/A 4.3307 in110 mm | N/A 0.5906 in15 mm | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A 60 º |
N/A
|
| MM75BS110 TUL | N/A Triplex | N/A 75 mm | N/A 4.3307 in110 mm | N/A 0.5906 in15 mm | N/A 17300 lbf77000 N | N/A 10000 lbf44500 N | N/A 60 º |
N/A
|