Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 251 - 275 of 288 Unit of Measure: Imperial Metric Both « 11 12 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM55BS120 TUL Triplex 55 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
2.6574 in
67.5
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM55BS120 QUL Quadruplex 55 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
3.5432 in
90
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 SUH Single 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
0.8858 in
22.5
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 DUH Duplex 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
1.7716 in
45
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 TUH Triplex 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
2.6574 in
67.5
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 QUH Quadruplex 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
3.5432 in
90
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 SUM Single 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
0.8858 in
22.5
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 DUM Duplex 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
1.7716 in
45
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 TUM Triplex 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
2.6574 in
67.5
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 QUM Quadruplex 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
3.5432 in
90
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 SUL Single 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
0.8858 in
22.5
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 DUL Duplex 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
1.7716 in
45
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 TUL Triplex 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
2.6574 in
67.5
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM60BS120 QUL Quadruplex 60 mm 4.7244 in
120
mm
0.8858 in
22.5
mm
3.5432 in
90
mm
60 º 30000 lbf
133400
N
17000 lbf
75600
N
STEEL
MM75BS110 SUH Single 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
MM75BS110 DUH Duplex 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
MM75BS110 TUH Triplex 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
MM75BS110 QUH Quadruplex 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
MM75BS110 SUM Single 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
MM75BS110 DUM Duplex 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
MM75BS110 TUM Triplex 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
MM75BS110 QUM Quadruplex 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
MM75BS110 SUL Single 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
MM75BS110 DUL Duplex 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
MM75BS110 TUL Triplex 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
  Results 251 - 275 of 288 « 11 12 
<