All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
>
View Items
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 251 - 275 of 288
«
11
12
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
MM55BS120 TUL
Triplex
55
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
67.5
mm
2.6574
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM55BS120 QUL
Quadruplex
55
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
90
mm
3.5432
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 SUH
Single
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
22.5
mm
0.8858
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 DUH
Duplex
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
45
mm
1.7716
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 TUH
Triplex
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
67.5
mm
2.6574
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 QUH
Quadruplex
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
90
mm
3.5432
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 SUM
Single
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
22.5
mm
0.8858
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 DUM
Duplex
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
45
mm
1.7716
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 TUM
Triplex
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
67.5
mm
2.6574
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 QUM
Quadruplex
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
90
mm
3.5432
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 SUL
Single
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
22.5
mm
0.8858
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 DUL
Duplex
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
45
mm
1.7716
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 TUL
Triplex
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
67.5
mm
2.6574
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM60BS120 QUL
Quadruplex
60
mm
120
mm
4.7244
in
22.5
mm
0.8858
in
90
mm
3.5432
in
60
º
133400
N
30000
lbf
75600
N
17000
lbf
STEEL
MM75BS110 SUH
Single
75
mm
110
mm
4.3307
in
15
mm
0.5906
in
15
mm
0.5906
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM75BS110 DUH
Duplex
75
mm
110
mm
4.3307
in
15
mm
0.5906
in
30
mm
1.1812
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM75BS110 TUH
Triplex
75
mm
110
mm
4.3307
in
15
mm
0.5906
in
45
mm
1.7718
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM75BS110 QUH
Quadruplex
75
mm
110
mm
4.3307
in
15
mm
0.5906
in
60
mm
2.3624
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM75BS110 SUM
Single
75
mm
110
mm
4.3307
in
15
mm
0.5906
in
15
mm
0.5906
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM75BS110 DUM
Duplex
75
mm
110
mm
4.3307
in
15
mm
0.5906
in
30
mm
1.1812
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM75BS110 TUM
Triplex
75
mm
110
mm
4.3307
in
15
mm
0.5906
in
45
mm
1.7718
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM75BS110 QUM
Quadruplex
75
mm
110
mm
4.3307
in
15
mm
0.5906
in
60
mm
2.3624
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM75BS110 SUL
Single
75
mm
110
mm
4.3307
in
15
mm
0.5906
in
15
mm
0.5906
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM75BS110 DUL
Duplex
75
mm
110
mm
4.3307
in
15
mm
0.5906
in
30
mm
1.1812
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM75BS110 TUL
Triplex
75
mm
110
mm
4.3307
in
15
mm
0.5906
in
45
mm
1.7718
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
Results 251 - 275 of 288
«
11
12