All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 288  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM12BS32 SUH Single 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
10 mm
0.3937
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM12BS32 DUH Duplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
20 mm
0.7874
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM12BS32 TUH Triplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
30 mm
1.1811
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM12BS32 QUH Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM12BS32 SUM Single 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
10 mm
0.3937
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM12BS32 DUM Duplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
20 mm
0.7874
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM12BS32 TUM Triplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
30 mm
1.1811
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM12BS32 QUM Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM12BS32 SUL Single 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
10 mm
0.3937
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM12BS32 DUL Duplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
20 mm
0.7874
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM12BS32 TUL Triplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
30 mm
1.1811
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM12BS32 QUL Quadruplex 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
40 mm
1.5748
in
60 º 11400 N
2600
lbf
9500 N
2140
lbf
STEEL CAD Icon (for items table)
MM15BS35 SUH Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM15BS35 DUH Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM15BS35 TUH Triplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
33 mm
1.2993
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM15BS35 QUH Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM15BS35 SUM Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM15BS35 DUM Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM15BS35 TUM Triplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
33 mm
1.2993
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM15BS35 QUM Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM15BS35 SUL Single 15 mm 35 mm
1.378
in
11 mm
0.4331
in
11 mm
0.4331
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM15BS35 DUL Duplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
22 mm
0.8662
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM15BS35 TUL Triplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
33 mm
1.2993
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM15BS35 QUL Quadruplex 15 mm 35 mm
1.378
in
11 mm
0.4331
in
44 mm
1.7324
in
60 º 13700 N
3100
lbf
10400 N
2340
lbf
STEEL CAD Icon (for items table)
MM17BS47 SUH Single 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
  Results 1 - 25 of 288  1 2 3 4 5 »