COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
251 - 275 of 288 | Results Per Page | View | Unit of Measure
« 11 12 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Triplex N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 55 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 0.8858 in22.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 1.7716 in45 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 2.6574 in67.5 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 4.7244 in120 mm N/A 0.8858 in22.5 mm N/A 3.5432 in90 mm N/A 60 º N/A 30000 lbf133400 N N/A 17000 lbf75600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 75 mm N/A 4.3307 in110 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
251 - 275 of 288 | Results Per Page | View | Unit of Measure
« 11 12