Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 276 - 288 of 288 Unit of Measure: Imperial Metric Both « 11 12 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM75BS110 QUL Quadruplex 75 mm 4.3307 in
110
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 17300 lbf
77000
N
10000 lbf
44500
N
STEEL
MM100BS150 SUH Single 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
0.8858 in
22.5
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
MM100BS150 DUH Duplex 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
1.7716 in
45
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
MM100BS150 TUH Triplex 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
2.6574 in
67.5
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
MM100BS150 QUH Quadruplex 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
3.5432 in
90
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
MM100BS150 SUM Single 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
0.8858 in
22.5
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
MM100BS150 DUM Duplex 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
1.7716 in
45
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
MM100BS150 TUM Triplex 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
2.6574 in
67.5
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
MM100BS150 QUM Quadruplex 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
3.5432 in
90
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
MM100BS150 SUL Single 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
0.8858 in
22.5
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
MM100BS150 DUL Duplex 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
1.7716 in
45
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
MM100BS150 TUL Triplex 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
2.6574 in
67.5
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
MM100BS150 QUL Quadruplex 100 mm 5.9055 in
150
mm
0.8858 in
22.5
mm
3.5432 in
90
mm
60 º 45100 lbf
200500
N
18200 lbf
80900
N
STEEL
  Results 276 - 288 of 288 « 11 12 
<