Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 26 - 50 of 288 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM17BS47 DUH Duplex 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM17BS47 TUH Triplex 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM17BS47 QUH Quadruplex 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM17BS47 SUM Single 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM17BS47 DUM Duplex 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM17BS47 TUM Triplex 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM17BS47 QUM Quadruplex 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM17BS47 SUL Single 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM17BS47 DUL Duplex 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM17BS47 TUL Triplex 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM17BS47 QUL Quadruplex 17 mm 1.8504 in
47
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 SUH Single 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 DUH Duplex 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 TUH Triplex 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 QUH Quadruplex 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 SUM Single 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 DUM Duplex 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 TUM Triplex 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 QUM Quadruplex 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 SUL Single 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 DUL Duplex 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 TUL Triplex 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM20BS47 QUL Quadruplex 20 mm 1.8504 in
47
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 5600 lbf
24900
N
5600 lbf
24900
N
STEEL
MM25BS52 SUH Single 25 mm 2.0472 in
52
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 6100 lbf
27100
N
5850 lbf
26000
N
STEEL
MM25BS52 DUH Duplex 25 mm 2.0472 in
52
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 6100 lbf
27100
N
5850 lbf
26000
N
STEEL
  Results 26 - 50 of 288  1 2 3 4 5 »  
<