All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 288  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM17BS47 DUH Duplex 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM17BS47 TUH Triplex 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM17BS47 QUH Quadruplex 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM17BS47 SUM Single 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM17BS47 DUM Duplex 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM17BS47 TUM Triplex 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM17BS47 QUM Quadruplex 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM17BS47 SUL Single 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM17BS47 DUL Duplex 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM17BS47 TUL Triplex 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM17BS47 QUL Quadruplex 17 mm 47 mm
1.8504
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 SUH Single 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 DUH Duplex 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 TUH Triplex 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 QUH Quadruplex 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 SUM Single 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 DUM Duplex 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 TUM Triplex 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 QUM Quadruplex 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 SUL Single 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 DUL Duplex 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 TUL Triplex 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM20BS47 QUL Quadruplex 20 mm 47 mm
1.8504
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM25BS52 SUH Single 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
MM25BS52 DUH Duplex 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
  Results 26 - 50 of 288  1 2 3 4 5 »