All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 288  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM25BS52 TUH Triplex 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
MM25BS52 QUH Quadruplex 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
MM25BS52 SUM Single 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
MM25BS52 DUM Duplex 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
MM25BS52 TUM Triplex 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
MM25BS52 QUM Quadruplex 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
MM25BS52 SUL Single 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
MM25BS52 DUL Duplex 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
MM25BS52 TUL Triplex 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
MM25BS52 QUL Quadruplex 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 27100 N
6100
lbf
26000 N
5850
lbf
STEEL CAD Icon (for items table)
MM25BS62 SUH Single 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM25BS62 DUH Duplex 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM25BS62 TUH Triplex 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM25BS62 QUH Quadruplex 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM25BS62 SUM Single 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM25BS62 DUM Duplex 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM25BS62 TUM Triplex 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM25BS62 QUM Quadruplex 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM25BS62 SUL Single 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM25BS62 DUL Duplex 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM25BS62 TUL Triplex 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM25BS62 QUL Quadruplex 25 mm 62 mm
2.4409
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM30BS62 SUH Single 30 mm 62 mm
2.4409
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM30BS62 DUH Duplex 30 mm 62 mm
2.4409
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM30BS62 TUH Triplex 30 mm 62 mm
2.4409
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
  Results 51 - 75 of 288  1 2 3 4 5 »