Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 76 - 100 of 288 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM30BS62 QUH Quadruplex 30 mm 2.4409 in
62
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 8000 lbf
35600
N
6700 lbf
29800
N
STEEL
MM30BS62 SUM Single 30 mm 2.4409 in
62
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 8000 lbf
35600
N
6700 lbf
29800
N
STEEL
MM30BS62 DUM Duplex 30 mm 2.4409 in
62
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 8000 lbf
35600
N
6700 lbf
29800
N
STEEL
MM30BS62 TUM Triplex 30 mm 2.4409 in
62
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 8000 lbf
35600
N
6700 lbf
29800
N
STEEL
MM30BS62 QUM Quadruplex 30 mm 2.4409 in
62
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 8000 lbf
35600
N
6700 lbf
29800
N
STEEL
MM30BS62 SUL Single 30 mm 2.4409 in
62
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 8000 lbf
35600
N
6700 lbf
29800
N
STEEL
MM30BS62 DUL Duplex 30 mm 2.4409 in
62
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 8000 lbf
35600
N
6700 lbf
29800
N
STEEL
MM30BS62 TUL Triplex 30 mm 2.4409 in
62
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 8000 lbf
35600
N
6700 lbf
29800
N
STEEL
MM30BS62 QUL Quadruplex 30 mm 2.4409 in
62
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 8000 lbf
35600
N
6700 lbf
29800
N
STEEL
MM30BS72 SUH Single 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM30BS72 DUH Duplex 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM30BS72 TUH Triplex 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM30BS72 QUH Quadruplex 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM30BS72 SUM Single 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM30BS72 DUM Duplex 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM30BS72 TUM Triplex 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM30BS72 QUM Quadruplex 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM30BS72 SUL Single 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM30BS72 DUL Duplex 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM30BS72 TUL Triplex 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM30BS72 QUL Quadruplex 30 mm 2.8346 in
72
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS72 SUH Single 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS72 DUH Duplex 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS72 TUH Triplex 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS72 QUH Quadruplex 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
  Results 76 - 100 of 288  1 2 3 4 5 »  
<