Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 101 - 125 of 288 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM35BS72 SUM Single 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS72 DUM Duplex 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS72 TUM Triplex 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS72 QUM Quadruplex 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS72 SUL Single 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS72 DUL Duplex 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS72 TUL Triplex 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS72 QUL Quadruplex 35 mm 2.8346 in
72
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM35BS100 SUH Single 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
0.7874 in
20
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM35BS100 DUH Duplex 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
1.5748 in
40
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM35BS100 TUH Triplex 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
2.3622 in
60
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM35BS100 QUH Quadruplex 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
3.1496 in
80
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM35BS100 SUM Single 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
0.7874 in
20
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM35BS100 DUM Duplex 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
1.5748 in
40
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM35BS100 TUM Triplex 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
2.3622 in
60
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM35BS100 QUM Quadruplex 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
3.1496 in
80
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM35BS100 SUL Single 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
0.7874 in
20
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM35BS100 DUL Duplex 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
1.5748 in
40
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM35BS100 TUL Triplex 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
2.3622 in
60
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM35BS100 QUL Quadruplex 35 mm 3.9370 in
100
mm
0.7874 in
20
mm
3.1496 in
80
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM40BS72 SUH Single 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM40BS72 DUH Duplex 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM40BS72 TUH Triplex 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM40BS72 QUH Quadruplex 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM40BS72 SUM Single 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
  Results 101 - 125 of 288  1 2 3 4 5 »  
<