Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 126 - 150 of 288 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM40BS72 DUM Duplex 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM40BS72 TUM Triplex 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM40BS72 QUM Quadruplex 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM40BS72 SUL Single 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM40BS72 DUL Duplex 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM40BS72 TUL Triplex 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM40BS72 QUL Quadruplex 40 mm 2.8346 in
72
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 10200 lbf
45400
N
8160 lbf
36300
N
STEEL
MM40BS90 SUH Single 40 mm 3.5433 in
90
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-20 SUH Single 40 mm 3.5433 in
90
mm
0.7874 in
20
mm
0.7874 in
20
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-23 SUH Single 40 mm 3.5433 in
90
mm
0.9055 in
23
mm
0.9055 in
23
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90 DUH Duplex 40 mm 3.5433 in
90
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-20 DUH Duplex 40 mm 3.5433 in
90
mm
0.7874 in
20
mm
1.5748 in
40
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-23 DUH Duplex 40 mm 3.5433 in
90
mm
0.9055 in
23
mm
1.811 in
46
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90 TUH Triplex 40 mm 3.5433 in
90
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-20 TUH Triplex 40 mm 3.5433 in
90
mm
0.7874 in
20
mm
2.3622 in
60
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-23 TUH Triplex 40 mm 3.5433 in
90
mm
0.9055 in
23
mm
2.7165 in
69
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90 QUH Quadruplex 40 mm 3.5433 in
90
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-20 QUH Quadruplex 40 mm 3.5433 in
90
mm
0.7874 in
20
mm
3.1496 in
80
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-23 QUH Quadruplex 40 mm 3.5433 in
90
mm
0.9055 in
23
mm
3.622 in
92
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90 SUM Single 40 mm 3.5433 in
90
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-20 SUM Single 40 mm 3.5433 in
90
mm
0.7874 in
20
mm
0.7874 in
20
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-23 SUM Single 40 mm 3.5433 in
90
mm
0.9055 in
23
mm
0.9055 in
23
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90 DUM Duplex 40 mm 3.5433 in
90
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-20 DUM Duplex 40 mm 3.5433 in
90
mm
0.7874 in
20
mm
1.5748 in
40
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
MM40BS90-23 DUM Duplex 40 mm 3.5433 in
90
mm
0.9055 in
23
mm
1.811 in
46
mm
60 º 13700 lbf
60900
N
9310 lbf
41400
N
STEEL
  Results 126 - 150 of 288 « 6 7 8 9 10 »  
<