All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
>
View Items
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 126 - 150 of 288
«
6
7
8
9
10
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
MM40BS72 DUM
Duplex
40
mm
72
mm
2.8346
in
15
mm
0.5906
in
30
mm
1.1812
in
60
º
45400
N
10200
lbf
36300
N
8160
lbf
STEEL
MM40BS72 TUM
Triplex
40
mm
72
mm
2.8346
in
15
mm
0.5906
in
45
mm
1.7718
in
60
º
45400
N
10200
lbf
36300
N
8160
lbf
STEEL
MM40BS72 QUM
Quadruplex
40
mm
72
mm
2.8346
in
15
mm
0.5906
in
60
mm
2.3624
in
60
º
45400
N
10200
lbf
36300
N
8160
lbf
STEEL
MM40BS72 SUL
Single
40
mm
72
mm
2.8346
in
15
mm
0.5906
in
15
mm
0.5906
in
60
º
45400
N
10200
lbf
36300
N
8160
lbf
STEEL
MM40BS72 DUL
Duplex
40
mm
72
mm
2.8346
in
15
mm
0.5906
in
30
mm
1.1812
in
60
º
45400
N
10200
lbf
36300
N
8160
lbf
STEEL
MM40BS72 TUL
Triplex
40
mm
72
mm
2.8346
in
15
mm
0.5906
in
45
mm
1.7718
in
60
º
45400
N
10200
lbf
36300
N
8160
lbf
STEEL
MM40BS72 QUL
Quadruplex
40
mm
72
mm
2.8346
in
15
mm
0.5906
in
60
mm
2.3624
in
60
º
45400
N
10200
lbf
36300
N
8160
lbf
STEEL
MM40BS90 SUH
Single
40
mm
90
mm
3.5433
in
15
mm
0.5906
in
15
mm
0.5906
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-20 SUH
Single
40
mm
90
mm
3.5433
in
20
mm
0.7874
in
20
mm
0.7874
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-23 SUH
Single
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
23
mm
0.9055
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90 DUH
Duplex
40
mm
90
mm
3.5433
in
15
mm
0.5906
in
30
mm
1.1812
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-20 DUH
Duplex
40
mm
90
mm
3.5433
in
20
mm
0.7874
in
40
mm
1.5748
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-23 DUH
Duplex
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
46
mm
1.811
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90 TUH
Triplex
40
mm
90
mm
3.5433
in
15
mm
0.5906
in
45
mm
1.7718
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-20 TUH
Triplex
40
mm
90
mm
3.5433
in
20
mm
0.7874
in
60
mm
2.3622
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-23 TUH
Triplex
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
69
mm
2.7165
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90 QUH
Quadruplex
40
mm
90
mm
3.5433
in
15
mm
0.5906
in
60
mm
2.3624
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-20 QUH
Quadruplex
40
mm
90
mm
3.5433
in
20
mm
0.7874
in
80
mm
3.1496
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-23 QUH
Quadruplex
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
92
mm
3.622
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90 SUM
Single
40
mm
90
mm
3.5433
in
15
mm
0.5906
in
15
mm
0.5906
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-20 SUM
Single
40
mm
90
mm
3.5433
in
20
mm
0.7874
in
20
mm
0.7874
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-23 SUM
Single
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
23
mm
0.9055
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90 DUM
Duplex
40
mm
90
mm
3.5433
in
15
mm
0.5906
in
30
mm
1.1812
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-20 DUM
Duplex
40
mm
90
mm
3.5433
in
20
mm
0.7874
in
40
mm
1.5748
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
MM40BS90-23 DUM
Duplex
40
mm
90
mm
3.5433
in
23
mm
0.9055
in
46
mm
1.811
in
60
º
60900
N
13700
lbf
41400
N
9310
lbf
STEEL
Results 126 - 150 of 288
«
6
7
8
9
10
»