Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MM40BS72 DUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8160 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS72 TUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8160 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS72 QUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8160 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS72 SUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8160 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS72 DUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8160 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS72 TUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8160 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS72 QUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8160 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90 SUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-20 SUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-23 SUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 0.9055 in23 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90 DUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-20 DUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-23 DUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90 TUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-20 TUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-23 TUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 2.7165 in69 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-20 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-23 QUH | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 3.622 in92 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90 SUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-20 SUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-23 SUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 0.9055 in23 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90 DUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-20 DUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM40BS90-23 DUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Total Width N/A 1.811 in46 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 13700 lbf60900 N | Ce - Dynamic Radial Rating (per row) N/A 9310 lbf41400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |