All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 151 - 175 of 288 « 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM40BS90 TUM Triplex 40 mm 90 mm
3.5433
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-20 TUM Triplex 40 mm 90 mm
3.5433
in
20 mm
0.7874
in
60 mm
2.3622
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-23 TUM Triplex 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
69 mm
2.7165
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90 QUM Quadruplex 40 mm 90 mm
3.5433
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-20 QUM Quadruplex 40 mm 90 mm
3.5433
in
20 mm
0.7874
in
80 mm
3.1496
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-23 QUM Quadruplex 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
92 mm
3.622
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90 SUL Single 40 mm 90 mm
3.5433
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-20 SUL Single 40 mm 90 mm
3.5433
in
20 mm
0.7874
in
20 mm
0.7874
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-23 SUL Single 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
23 mm
0.9055
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90 DUL Duplex 40 mm 90 mm
3.5433
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-20 DUL Duplex 40 mm 90 mm
3.5433
in
20 mm
0.7874
in
40 mm
1.5748
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-23 DUL Duplex 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
46 mm
1.811
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90 TUL Triplex 40 mm 90 mm
3.5433
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-20 TUL Triplex 40 mm 90 mm
3.5433
in
20 mm
0.7874
in
60 mm
2.3622
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-23 TUL Triplex 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
69 mm
2.7165
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90 QUL Quadruplex 40 mm 90 mm
3.5433
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-20 QUL Quadruplex 40 mm 90 mm
3.5433
in
20 mm
0.7874
in
80 mm
3.1496
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS90-23 QUL Quadruplex 40 mm 90 mm
3.5433
in
23 mm
0.9055
in
92 mm
3.622
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM40BS100 SUH Single 40 mm 100 mm
3.937
in
22.5 mm
0.8858
in
22.5 mm
0.8858
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM40BS100 DUH Duplex 40 mm 100 mm
3.937
in
22.5 mm
0.8858
in
45 mm
1.7716
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM40BS100 TUH Triplex 40 mm 100 mm
3.937
in
22.5 mm
0.8858
in
67.5 mm
2.6574
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM40BS100 QUH Quadruplex 40 mm 100 mm
3.937
in
22.5 mm
0.8858
in
90 mm
3.5432
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM40BS100 SUM Single 40 mm 100 mm
3.937
in
22.5 mm
0.8858
in
22.5 mm
0.8858
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM40BS100 DUM Duplex 40 mm 100 mm
3.937
in
22.5 mm
0.8858
in
45 mm
1.7716
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM40BS100 TUM Triplex 40 mm 100 mm
3.937
in
22.5 mm
0.8858
in
67.5 mm
2.6574
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
  Results 151 - 175 of 288 « 6 7 8 9 10 »