Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Clear
Filter
Rows per Set
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Oil (rpm)
Limiting Speed - Grease (rpm)
Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|---|
| MM40BS100 QUM | N/A Quadruplex | N/A 40 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM40BS100 SUL | N/A Single | N/A 40 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM40BS100 DUL | N/A Duplex | N/A 40 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM40BS100 TUL | N/A Triplex | N/A 40 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM40BS100 QUL | N/A Quadruplex | N/A 40 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM45BS75 SUH | N/A Single | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS75 DUH | N/A Duplex | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS75 TUH | N/A Triplex | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS75 QUH | N/A Quadruplex | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS75 SUM | N/A Single | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS75 DUM | N/A Duplex | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS75 TUM | N/A Triplex | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS75 QUM | N/A Quadruplex | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS75 SUL | N/A Single | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS75 DUL | N/A Duplex | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS75 TUL | N/A Triplex | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS75 QUL | N/A Quadruplex | N/A 45 mm | N/A 2.9528 in75 mm | N/A 0.5906 in15 mm | N/A 11400 lbf50700 N | N/A 8660 lbf38500 N | N/A 60 º |
N/A
|
| MM45BS100 SUH | N/A Single | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM45BS100 DUH | N/A Duplex | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM45BS100 TUH | N/A Triplex | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM45BS100 QUH | N/A Quadruplex | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM45BS100 SUM | N/A Single | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM45BS100 DUM | N/A Duplex | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM45BS100 TUM | N/A Triplex | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|
| MM45BS100 QUM | N/A Quadruplex | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.8858 in22.5 mm | N/A 21000 lbf93400 N | N/A 16010 lbf71200 N | N/A 60 º |
N/A
|