Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 176 - 200 of 288 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM40BS100 QUM Quadruplex 40 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
3.5432 in
90
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM40BS100 SUL Single 40 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
0.8858 in
22.5
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM40BS100 DUL Duplex 40 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
1.7716 in
45
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM40BS100 TUL Triplex 40 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
2.6574 in
67.5
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM40BS100 QUL Quadruplex 40 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
3.5432 in
90
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM45BS75 SUH Single 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS75 DUH Duplex 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS75 TUH Triplex 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS75 QUH Quadruplex 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS75 SUM Single 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS75 DUM Duplex 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS75 TUM Triplex 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS75 QUM Quadruplex 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS75 SUL Single 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
0.5906 in
15
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS75 DUL Duplex 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
1.1812 in
30
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS75 TUL Triplex 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
1.7718 in
45
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS75 QUL Quadruplex 45 mm 2.9528 in
75
mm
0.5906 in
15
mm
2.3624 in
60
mm
60 º 11400 lbf
50700
N
8660 lbf
38500
N
STEEL
MM45BS100 SUH Single 45 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
0.8858 in
22.5
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM45BS100 DUH Duplex 45 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
1.7716 in
45
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM45BS100 TUH Triplex 45 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
2.6574 in
67.5
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM45BS100 QUH Quadruplex 45 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
3.5432 in
90
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM45BS100 SUM Single 45 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
0.8858 in
22.5
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM45BS100 DUM Duplex 45 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
1.7716 in
45
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM45BS100 TUM Triplex 45 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
2.6574 in
67.5
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
MM45BS100 QUM Quadruplex 45 mm 3.9370 in
100
mm
0.8858 in
22.5
mm
3.5432 in
90
mm
60 º 21000 lbf
93400
N
16010 lbf
71200
N
STEEL
  Results 176 - 200 of 288 « 6 7 8 9 10 »  
<