All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
>
View Items
Fafnir® Single Row Ball Screw Support Bearings (MM-BS)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 200 of 288
«
6
7
8
9
10
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
MM40BS100 QUM
Quadruplex
40
mm
100
mm
3.937
in
22.5
mm
0.8858
in
90
mm
3.5432
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM40BS100 SUL
Single
40
mm
100
mm
3.937
in
22.5
mm
0.8858
in
22.5
mm
0.8858
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM40BS100 DUL
Duplex
40
mm
100
mm
3.937
in
22.5
mm
0.8858
in
45
mm
1.7716
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM40BS100 TUL
Triplex
40
mm
100
mm
3.937
in
22.5
mm
0.8858
in
67.5
mm
2.6574
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM40BS100 QUL
Quadruplex
40
mm
100
mm
3.937
in
22.5
mm
0.8858
in
90
mm
3.5432
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM45BS75 SUH
Single
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
15
mm
0.5906
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS75 DUH
Duplex
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
30
mm
1.1812
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS75 TUH
Triplex
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
45
mm
1.7718
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS75 QUH
Quadruplex
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
60
mm
2.3624
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS75 SUM
Single
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
15
mm
0.5906
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS75 DUM
Duplex
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
30
mm
1.1812
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS75 TUM
Triplex
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
45
mm
1.7718
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS75 QUM
Quadruplex
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
60
mm
2.3624
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS75 SUL
Single
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
15
mm
0.5906
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS75 DUL
Duplex
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
30
mm
1.1812
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS75 TUL
Triplex
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
45
mm
1.7718
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS75 QUL
Quadruplex
45
mm
75
mm
2.9528
in
15
mm
0.5906
in
60
mm
2.3624
in
60
º
50700
N
11400
lbf
38500
N
8660
lbf
STEEL
MM45BS100 SUH
Single
45
mm
100
mm
3.937
in
22.5
mm
0.8858
in
22.5
mm
0.8858
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM45BS100 DUH
Duplex
45
mm
100
mm
3.937
in
22.5
mm
0.8858
in
45
mm
1.7716
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM45BS100 TUH
Triplex
45
mm
100
mm
3.937
in
22.5
mm
0.8858
in
67.5
mm
2.6574
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM45BS100 QUH
Quadruplex
45
mm
100
mm
3.937
in
22.5
mm
0.8858
in
90
mm
3.5432
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM45BS100 SUM
Single
45
mm
100
mm
3.937
in
22.5
mm
0.8858
in
22.5
mm
0.8858
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM45BS100 DUM
Duplex
45
mm
100
mm
3.937
in
22.5
mm
0.8858
in
45
mm
1.7716
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM45BS100 TUM
Triplex
45
mm
100
mm
3.937
in
22.5
mm
0.8858
in
67.5
mm
2.6574
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
MM45BS100 QUM
Quadruplex
45
mm
100
mm
3.937
in
22.5
mm
0.8858
in
90
mm
3.5432
in
60
º
93400
N
21000
lbf
71200
N
16010
lbf
STEEL
Results 176 - 200 of 288
«
6
7
8
9
10
»