All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Ball Screw Support Bearings (MM-BS) > View Items  

Fafnir® Single Row Ball Screw Support Bearings (MM-BS)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 288 « 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM45BS100 SUL Single 45 mm 100 mm
3.937
in
22.5 mm
0.8858
in
22.5 mm
0.8858
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM45BS100 DUL Duplex 45 mm 100 mm
3.937
in
22.5 mm
0.8858
in
45 mm
1.7716
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM45BS100 TUL Triplex 45 mm 100 mm
3.937
in
22.5 mm
0.8858
in
67.5 mm
2.6574
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM45BS100 QUL Quadruplex 45 mm 100 mm
3.937
in
22.5 mm
0.8858
in
90 mm
3.5432
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM50BS90 SUH Single 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS90 DUH Duplex 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS90 TUH Triplex 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS90 QUH Quadruplex 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS90 SUM Single 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS90 DUM Duplex 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS90 TUM Triplex 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS90 QUM Quadruplex 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS90 SUL Single 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
15 mm
0.5906
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS90 DUL Duplex 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
30 mm
1.1812
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS90 TUL Triplex 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
45 mm
1.7718
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS90 QUL Quadruplex 50 mm 90 mm
3.5433
in
15 mm
0.5906
in
60 mm
2.3624
in
60 º 60900 N
13700
lbf
41400 N
9310
lbf
STEEL CAD Icon (for items table)
MM50BS100 SUH Single 50 mm 100 mm
3.937
in
22.5 mm
0.8858
in
22.5 mm
0.8858
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM50BS100 DUH Duplex 50 mm 100 mm
3.937
in
22.5 mm
0.8858
in
45 mm
1.7716
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM50BS100 TUH Triplex 50 mm 100 mm
3.937
in
22.5 mm
0.8858
in
67.5 mm
2.6574
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM50BS100 QUH Quadruplex 50 mm 100 mm
3.937
in
22.5 mm
0.8858
in
90 mm
3.5432
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM50BS100 SUM Single 50 mm 100 mm
3.937
in
22.5 mm
0.8858
in
22.5 mm
0.8858
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM50BS100 DUM Duplex 50 mm 100 mm
3.937
in
22.5 mm
0.8858
in
45 mm
1.7716
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM50BS100 TUM Triplex 50 mm 100 mm
3.937
in
22.5 mm
0.8858
in
67.5 mm
2.6574
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM50BS100 QUM Quadruplex 50 mm 100 mm
3.937
in
22.5 mm
0.8858
in
90 mm
3.5432
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
MM50BS100 SUL Single 50 mm 100 mm
3.937
in
22.5 mm
0.8858
in
22.5 mm
0.8858
in
60 º 93400 N
21000
lbf
71200 N
16010
lbf
STEEL CAD Icon (for items table)
  Results 201 - 225 of 288 « 6 7 8 9 10 »