COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (per row) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 38.10 mm N/A 2.8346 in72 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 38.10 mm N/A 2.8346 in72 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 38.10 mm N/A 2.8346 in72 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 38.10 mm N/A 2.8346 in72 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 38.10 mm N/A 2.8346 in72 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 38.10 mm N/A 2.8346 in72 mm N/A 0.625 in15.88 mm N/A 2.5000 in63.52 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 38.10 mm N/A 2.8346 in72 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 72 | Results Per Page | View | Unit of Measure
1 2 3