Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MM9306WI 2H SUH | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 0.625 in15.88 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24900 N | Ce - Dynamic Radial Rating (per row) N/A 5600 lbf24900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9306WI 2H DUH | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 1.25 in31.76 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24900 N | Ce - Dynamic Radial Rating (per row) N/A 5600 lbf24900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9306WI 2H QUH | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 2.5 in63.52 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24900 N | Ce - Dynamic Radial Rating (per row) N/A 5600 lbf24900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9306WI 2H SUM | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 0.625 in15.88 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24900 N | Ce - Dynamic Radial Rating (per row) N/A 5600 lbf24900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9306WI 2H DUM | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 1.25 in31.76 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24900 N | Ce - Dynamic Radial Rating (per row) N/A 5600 lbf24900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9306WI 2H QUM | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 2.5 in63.52 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24900 N | Ce - Dynamic Radial Rating (per row) N/A 5600 lbf24900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9306WI 2H SUL | Rows per Set N/A Single | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 0.625 in15.88 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24900 N | Ce - Dynamic Radial Rating (per row) N/A 5600 lbf24900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9306WI 2H DUL | Rows per Set N/A Duplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 1.25 in31.76 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24900 N | Ce - Dynamic Radial Rating (per row) N/A 5600 lbf24900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9306WI 2H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 2.5 in63.52 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 5600 lbf24900 N | Ce - Dynamic Radial Rating (per row) N/A 5600 lbf24900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9308WI 2H SUH | Rows per Set N/A Single | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 0.625 in15.88 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 8000 lbf35600 N | Ce - Dynamic Radial Rating (per row) N/A 6700 lbf29800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9308WI 2H DUH | Rows per Set N/A Duplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 1.25 in31.76 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 8000 lbf35600 N | Ce - Dynamic Radial Rating (per row) N/A 6700 lbf29800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9308WI 2H QUH | Rows per Set N/A Quadruplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 2.5 in63.52 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 8000 lbf35600 N | Ce - Dynamic Radial Rating (per row) N/A 6700 lbf29800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9308WI 2H SUM | Rows per Set N/A Single | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 0.625 in15.88 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 8000 lbf35600 N | Ce - Dynamic Radial Rating (per row) N/A 6700 lbf29800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9308WI 2H DUM | Rows per Set N/A Duplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 1.25 in31.76 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 8000 lbf35600 N | Ce - Dynamic Radial Rating (per row) N/A 6700 lbf29800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9308WI 2H QUM | Rows per Set N/A Quadruplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 2.5 in63.52 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 8000 lbf35600 N | Ce - Dynamic Radial Rating (per row) N/A 6700 lbf29800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9308WI 2H SUL | Rows per Set N/A Single | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 0.625 in15.88 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 8000 lbf35600 N | Ce - Dynamic Radial Rating (per row) N/A 6700 lbf29800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9308WI 2H DUL | Rows per Set N/A Duplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 1.25 in31.76 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 8000 lbf35600 N | Ce - Dynamic Radial Rating (per row) N/A 6700 lbf29800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9308WI 2H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 23.8 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 2.5 in63.52 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 8000 lbf35600 N | Ce - Dynamic Radial Rating (per row) N/A 6700 lbf29800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9310WI 2H SUH | Rows per Set N/A Single | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 0.625 in15.88 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8150 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9310WI 2H DUH | Rows per Set N/A Duplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 1.25 in31.76 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8150 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9310WI 2H QUH | Rows per Set N/A Quadruplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 2.5 in63.52 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8150 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9310WI 2H SUM | Rows per Set N/A Single | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 0.625 in15.88 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8150 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9310WI 2H DUM | Rows per Set N/A Duplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 1.25 in31.76 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8150 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9310WI 2H QUM | Rows per Set N/A Quadruplex | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 2.5 in63.52 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8150 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
| MM9310WI 2H SUL | Rows per Set N/A Single | d - Bore N/A 38.1 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 0.625 in15.88 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45400 N | Ce - Dynamic Radial Rating (per row) N/A 8150 lbf36300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |