All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Imperial Ball Screw Support Bearings (MM9-H) > View Items  

Fafnir® Single Row Imperial Ball Screw Support Bearings (MM9-H)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 72 1 2 3 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM9310WI 2H DUL Duplex 38.10 mm 72 mm
2.8346
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 45400 N
10200
lbf
36300 N
8150
lbf
STEEL CAD Icon (for items table)
MM9310WI 2H QUL Quadruplex 38.10 mm 72 mm
2.8346
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 45400 N
10200
lbf
36300 N
8150
lbf
STEEL CAD Icon (for items table)
MM9311WI 3H SUH Single 44.5 mm 76.2 mm
3
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 50700 N
11400
lbf
38500 N
8650
lbf
STEEL CAD Icon (for items table)
MM9311WI 3H DUH Duplex 44.5 mm 76.2 mm
3
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 50700 N
11400
lbf
38500 N
8650
lbf
STEEL CAD Icon (for items table)
MM9311WI 3H QUH Quadruplex 44.5 mm 76.2 mm
3
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 50700 N
11400
lbf
38500 N
8650
lbf
STEEL CAD Icon (for items table)
MM9311WI 3H SUM Single 44.5 mm 76.2 mm
3
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 50700 N
11400
lbf
38500 N
8650
lbf
STEEL CAD Icon (for items table)
MM9311WI 3H DUM Duplex 44.5 mm 76.2 mm
3
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 50700 N
11400
lbf
38500 N
8650
lbf
STEEL CAD Icon (for items table)
MM9311WI 3H QUM Quadruplex 44.5 mm 76.2 mm
3
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 50700 N
11400
lbf
38500 N
8650
lbf
STEEL CAD Icon (for items table)
MM9311WI 3H SUL Single 44.5 mm 76.2 mm
3
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 50700 N
11400
lbf
38500 N
8650
lbf
STEEL CAD Icon (for items table)
MM9311WI 3H DUL Duplex 44.5 mm 76.2 mm
3
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 50700 N
11400
lbf
38500 N
8650
lbf
STEEL CAD Icon (for items table)
MM9311WI 3H QUL Quadruplex 44.5 mm 76.2 mm
3
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 50700 N
11400
lbf
38500 N
8650
lbf
STEEL CAD Icon (for items table)
MM9313WI 5H SUH Single 57.2 mm 90 mm
3.5433
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 60900 N
13700
lbf
41400 N
9300
lbf
STEEL CAD Icon (for items table)
MM9313WI 5H DUH Duplex 57.2 mm 90 mm
3.5433
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 60900 N
13700
lbf
41400 N
9300
lbf
STEEL CAD Icon (for items table)
MM9313WI 5H QUH Quadruplex 57.2 mm 90 mm
3.5433
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 60900 N
13700
lbf
41400 N
9300
lbf
STEEL CAD Icon (for items table)
MM9313WI 5H SUM Single 57.2 mm 90 mm
3.5433
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 60900 N
13700
lbf
41400 N
9300
lbf
STEEL CAD Icon (for items table)
MM9313WI 5H DUM Duplex 57.2 mm 90 mm
3.5433
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 60900 N
13700
lbf
41400 N
9300
lbf
STEEL CAD Icon (for items table)
MM9313WI 5H QUM Quadruplex 57.2 mm 90 mm
3.5433
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 60900 N
13700
lbf
41400 N
9300
lbf
STEEL CAD Icon (for items table)
MM9313WI 5H SUL Single 57.2 mm 90 mm
3.5433
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 60900 N
13700
lbf
41400 N
9300
lbf
STEEL CAD Icon (for items table)
MM9313WI 5H DUL Duplex 57.2 mm 90 mm
3.5433
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 60900 N
13700
lbf
41400 N
9300
lbf
STEEL CAD Icon (for items table)
MM9313WI 5H QUL Quadruplex 57.2 mm 90 mm
3.5433
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 60900 N
13700
lbf
41400 N
9300
lbf
STEEL CAD Icon (for items table)
MM9316WI 3H SUH Single 76.2 mm 110 mm
4.3307
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 77000 N
17300
lbf
44500 N
10000
lbf
STEEL CAD Icon (for items table)
MM9316WI 3H DUH Duplex 76.2 mm 110 mm
4.3307
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 77000 N
17300
lbf
44500 N
10000
lbf
STEEL CAD Icon (for items table)
MM9316WI 3H QUH Quadruplex 76.2 mm 110 mm
4.3307
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 77000 N
17300
lbf
44500 N
10000
lbf
STEEL CAD Icon (for items table)
MM9316WI 3H SUM Single 76.2 mm 110 mm
4.3307
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 77000 N
17300
lbf
44500 N
10000
lbf
STEEL CAD Icon (for items table)
MM9316WI 3H DUM Duplex 76.2 mm 110 mm
4.3307
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 77000 N
17300
lbf
44500 N
10000
lbf
STEEL CAD Icon (for items table)
  Results 26 - 50 of 72 1 2 3