All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Single Row Imperial Ball Screw Support Bearings (MM9-H) > View Items  

Fafnir® Single Row Imperial Ball Screw Support Bearings (MM9-H)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 72 1 2 3 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

MM9306WI 2H SUH Single 20 mm 47 mm
1.8504
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM9306WI 2H DUH Duplex 20 mm 47 mm
1.8504
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM9306WI 2H QUH Quadruplex 20 mm 47 mm
1.8504
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM9306WI 2H SUM Single 20 mm 47 mm
1.8504
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM9306WI 2H DUM Duplex 20 mm 47 mm
1.8504
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM9306WI 2H QUM Quadruplex 20 mm 47 mm
1.8504
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM9306WI 2H SUL Single 20 mm 47 mm
1.8504
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM9306WI 2H DUL Duplex 20 mm 47 mm
1.8504
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM9306WI 2H QUL Quadruplex 20 mm 47 mm
1.8504
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 24900 N
5600
lbf
24900 N
5600
lbf
STEEL CAD Icon (for items table)
MM9308WI 2H SUH Single 23.8 mm 62 mm
2.4409
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM9308WI 2H DUH Duplex 23.8 mm 62 mm
2.4409
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM9308WI 2H QUH Quadruplex 23.8 mm 62 mm
2.4409
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM9308WI 2H SUM Single 23.8 mm 62 mm
2.4409
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM9308WI 2H DUM Duplex 23.8 mm 62 mm
2.4409
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM9308WI 2H QUM Quadruplex 23.8 mm 62 mm
2.4409
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM9308WI 2H SUL Single 23.8 mm 62 mm
2.4409
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM9308WI 2H DUL Duplex 23.8 mm 62 mm
2.4409
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM9308WI 2H QUL Quadruplex 23.8 mm 62 mm
2.4409
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 35600 N
8000
lbf
29800 N
6700
lbf
STEEL CAD Icon (for items table)
MM9310WI 2H SUH Single 38.10 mm 72 mm
2.8346
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 45400 N
10200
lbf
36300 N
8150
lbf
STEEL CAD Icon (for items table)
MM9310WI 2H DUH Duplex 38.10 mm 72 mm
2.8346
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 45400 N
10200
lbf
36300 N
8150
lbf
STEEL CAD Icon (for items table)
MM9310WI 2H QUH Quadruplex 38.10 mm 72 mm
2.8346
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 45400 N
10200
lbf
36300 N
8150
lbf
STEEL CAD Icon (for items table)
MM9310WI 2H SUM Single 38.10 mm 72 mm
2.8346
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 45400 N
10200
lbf
36300 N
8150
lbf
STEEL CAD Icon (for items table)
MM9310WI 2H DUM Duplex 38.10 mm 72 mm
2.8346
in
15.88 mm
0.625
in
31.76 mm
1.25
in
60 º 45400 N
10200
lbf
36300 N
8150
lbf
STEEL CAD Icon (for items table)
MM9310WI 2H QUM Quadruplex 38.10 mm 72 mm
2.8346
in
15.88 mm
0.625
in
63.52 mm
2.5000
in
60 º 45400 N
10200
lbf
36300 N
8150
lbf
STEEL CAD Icon (for items table)
MM9310WI 2H SUL Single 38.10 mm 72 mm
2.8346
in
15.88 mm
0.625
in
15.88 mm
0.625
in
60 º 45400 N
10200
lbf
36300 N
8150
lbf
STEEL CAD Icon (for items table)
  Results 1 - 25 of 72 1 2 3