All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Single Row Imperial Ball Screw Support Bearings (MM9-H)
>
View Items
Fafnir® Single Row Imperial Ball Screw Support Bearings (MM9-H)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 72 of 72
1
2
3
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
MM9316WI 3H QUM
Quadruplex
76.2
mm
110
mm
4.3307
in
15.88
mm
0.625
in
63.52
mm
2.5000
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM9316WI 3H SUL
Single
76.2
mm
110
mm
4.3307
in
15.88
mm
0.625
in
15.88
mm
0.625
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM9316WI 3H DUL
Duplex
76.2
mm
110
mm
4.3307
in
15.88
mm
0.625
in
31.76
mm
1.25
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM9316WI 3H QUL
Quadruplex
76.2
mm
110
mm
4.3307
in
15.88
mm
0.625
in
63.52
mm
2.5000
in
60
º
77000
N
17300
lbf
44500
N
10000
lbf
STEEL
MM9321WI 3H SUH
Single
101.600
mm
145
mm
5.7087
in
22.23
mm
0.8750
in
22.23
mm
0.875
in
60
º
115700
N
26000
lbf
57400
N
12900
lbf
STEEL
MM9321WI 3H DUH
Duplex
101.600
mm
145
mm
5.7087
in
22.23
mm
0.8750
in
44.46
mm
1.75
in
60
º
115700
N
26000
lbf
57400
N
12900
lbf
STEEL
MM9321WI 3H QUH
Quadruplex
101.600
mm
145
mm
5.7087
in
22.23
mm
0.8750
in
88.92
mm
3.5
in
60
º
115700
N
26000
lbf
57400
N
12900
lbf
STEEL
MM9321WI 3H SUM
Single
101.600
mm
145
mm
5.7087
in
22.23
mm
0.8750
in
22.23
mm
0.875
in
60
º
115700
N
26000
lbf
57400
N
12900
lbf
STEEL
MM9321WI 3H DUM
Duplex
101.600
mm
145
mm
5.7087
in
22.23
mm
0.8750
in
44.46
mm
1.75
in
60
º
115700
N
26000
lbf
57400
N
12900
lbf
STEEL
MM9321WI 3H QUM
Quadruplex
101.600
mm
145
mm
5.7087
in
22.23
mm
0.8750
in
88.92
mm
3.5
in
60
º
115700
N
26000
lbf
57400
N
12900
lbf
STEEL
MM9321WI 3H SUL
Single
101.600
mm
145
mm
5.7087
in
22.23
mm
0.8750
in
22.23
mm
0.875
in
60
º
115700
N
26000
lbf
57400
N
12900
lbf
STEEL
MM9321WI 3H DUL
Duplex
101.600
mm
145
mm
5.7087
in
22.23
mm
0.8750
in
44.46
mm
1.75
in
60
º
115700
N
26000
lbf
57400
N
12900
lbf
STEEL
MM9321WI 3H QUL
Quadruplex
101.600
mm
145
mm
5.7087
in
22.23
mm
0.8750
in
88.92
mm
3.5
in
60
º
115700
N
26000
lbf
57400
N
12900
lbf
STEEL
MM9326WI 6H SUH
Single
127
mm
180
mm
7.0866
in
22.23
mm
0.8750
in
22.23
mm
0.875
in
60
º
186800
N
42000
lbf
94300
N
21200
lbf
STEEL
MM9326WI 6H DUH
Duplex
127
mm
180
mm
7.0866
in
22.23
mm
0.8750
in
44.46
mm
1.75
in
60
º
186800
N
42000
lbf
94300
N
21200
lbf
STEEL
MM9326WI 6H QUH
Quadruplex
127
mm
180
mm
7.0866
in
22.23
mm
0.8750
in
88.92
mm
3.5
in
60
º
186800
N
42000
lbf
94300
N
21200
lbf
STEEL
MM9326WI 6H SUM
Single
127
mm
180
mm
7.0866
in
22.23
mm
0.8750
in
22.23
mm
0.875
in
60
º
186800
N
42000
lbf
94300
N
21200
lbf
STEEL
MM9326WI 6H DUM
Duplex
127
mm
180
mm
7.0866
in
22.23
mm
0.8750
in
44.46
mm
1.75
in
60
º
186800
N
42000
lbf
94300
N
21200
lbf
STEEL
MM9326WI 6H QUM
Quadruplex
127
mm
180
mm
7.0866
in
22.23
mm
0.8750
in
88.92
mm
3.5
in
60
º
186800
N
42000
lbf
94300
N
21200
lbf
STEEL
MM9326WI 6H SUL
Single
127
mm
180
mm
7.0866
in
22.23
mm
0.8750
in
22.23
mm
0.875
in
60
º
186800
N
42000
lbf
94300
N
21200
lbf
STEEL
MM9326WI 6H DUL
Duplex
127
mm
180
mm
7.0866
in
22.23
mm
0.8750
in
44.46
mm
1.75
in
60
º
186800
N
42000
lbf
94300
N
21200
lbf
STEEL
MM9326WI 6H QUL
Quadruplex
127
mm
180
mm
7.0866
in
22.23
mm
0.8750
in
88.92
mm
3.5
in
60
º
186800
N
42000
lbf
94300
N
21200
lbf
STEEL
Results 51 - 72 of 72
1
2
3