Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (per row) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 76.2 mm N/A 4.3307 in110 mm N/A 0.625 in15.88 mm N/A 2.5 in63.52 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 76.2 mm N/A 4.3307 in110 mm N/A 0.625 in15.88 mm N/A 0.625 in15.88 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 76.2 mm N/A 4.3307 in110 mm N/A 0.625 in15.88 mm N/A 1.25 in31.76 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 76.2 mm N/A 4.3307 in110 mm N/A 0.625 in15.88 mm N/A 2.5 in63.52 mm N/A 60 º N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 101.600 mm N/A 5.7087 in145 mm N/A 0.8750 in22.23 mm N/A 0.875 in22.23 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 101.600 mm N/A 5.7087 in145 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 101.600 mm N/A 5.7087 in145 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 101.600 mm N/A 5.7087 in145 mm N/A 0.8750 in22.23 mm N/A 0.875 in22.23 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 101.600 mm N/A 5.7087 in145 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 101.600 mm N/A 5.7087 in145 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 101.600 mm N/A 5.7087 in145 mm N/A 0.8750 in22.23 mm N/A 0.875 in22.23 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 101.600 mm N/A 5.7087 in145 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 101.600 mm N/A 5.7087 in145 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 26000 lbf115700 N N/A 12900 lbf57400 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 0.875 in22.23 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 0.875 in22.23 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Single N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 0.875 in22.23 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 1.75 in44.46 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 127 mm N/A 7.0866 in180 mm N/A 0.8750 in22.23 mm N/A 3.5 in88.92 mm N/A 60 º N/A 42000 lbf186800 N N/A 21200 lbf94300 N N/A STEEL N/A CAD Add To Cart
Request Quote
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2 3