Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MM9316WI 3H QUM | Rows per Set N/A Quadruplex | d - Bore N/A 76.2 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 2.5 in63.52 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9316WI 3H SUL | Rows per Set N/A Single | d - Bore N/A 76.2 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 0.625 in15.88 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9316WI 3H DUL | Rows per Set N/A Duplex | d - Bore N/A 76.2 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 1.25 in31.76 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9316WI 3H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 76.2 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.625 in15.88 mm | Total Width N/A 2.5 in63.52 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 10000 lbf44500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9321WI 3H SUH | Rows per Set N/A Single | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 5.7087 in145 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 0.875 in22.23 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 26000 lbf115700 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9321WI 3H DUH | Rows per Set N/A Duplex | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 5.7087 in145 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 1.75 in44.46 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 26000 lbf115700 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9321WI 3H QUH | Rows per Set N/A Quadruplex | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 5.7087 in145 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 3.5 in88.92 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 26000 lbf115700 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9321WI 3H SUM | Rows per Set N/A Single | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 5.7087 in145 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 0.875 in22.23 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 26000 lbf115700 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9321WI 3H DUM | Rows per Set N/A Duplex | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 5.7087 in145 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 1.75 in44.46 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 26000 lbf115700 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9321WI 3H QUM | Rows per Set N/A Quadruplex | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 5.7087 in145 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 3.5 in88.92 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 26000 lbf115700 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9321WI 3H SUL | Rows per Set N/A Single | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 5.7087 in145 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 0.875 in22.23 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 26000 lbf115700 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9321WI 3H DUL | Rows per Set N/A Duplex | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 5.7087 in145 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 1.75 in44.46 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 26000 lbf115700 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9321WI 3H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 101.600 mm | D - Outer Diameter N/A 5.7087 in145 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 3.5 in88.92 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 26000 lbf115700 N | Ce - Dynamic Radial Rating (per row) N/A 12900 lbf57400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9326WI 6H SUH | Rows per Set N/A Single | d - Bore N/A 127 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 0.875 in22.23 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 42000 lbf186800 N | Ce - Dynamic Radial Rating (per row) N/A 21200 lbf94300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9326WI 6H DUH | Rows per Set N/A Duplex | d - Bore N/A 127 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 1.75 in44.46 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 42000 lbf186800 N | Ce - Dynamic Radial Rating (per row) N/A 21200 lbf94300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9326WI 6H QUH | Rows per Set N/A Quadruplex | d - Bore N/A 127 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 3.5 in88.92 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 42000 lbf186800 N | Ce - Dynamic Radial Rating (per row) N/A 21200 lbf94300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9326WI 6H SUM | Rows per Set N/A Single | d - Bore N/A 127 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 0.875 in22.23 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 42000 lbf186800 N | Ce - Dynamic Radial Rating (per row) N/A 21200 lbf94300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9326WI 6H DUM | Rows per Set N/A Duplex | d - Bore N/A 127 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 1.75 in44.46 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 42000 lbf186800 N | Ce - Dynamic Radial Rating (per row) N/A 21200 lbf94300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9326WI 6H QUM | Rows per Set N/A Quadruplex | d - Bore N/A 127 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 3.5 in88.92 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 42000 lbf186800 N | Ce - Dynamic Radial Rating (per row) N/A 21200 lbf94300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9326WI 6H SUL | Rows per Set N/A Single | d - Bore N/A 127 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 0.875 in22.23 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 42000 lbf186800 N | Ce - Dynamic Radial Rating (per row) N/A 21200 lbf94300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9326WI 6H DUL | Rows per Set N/A Duplex | d - Bore N/A 127 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 1.75 in44.46 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 42000 lbf186800 N | Ce - Dynamic Radial Rating (per row) N/A 21200 lbf94300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MM9326WI 6H QUL | Rows per Set N/A Quadruplex | d - Bore N/A 127 mm | D - Outer Diameter N/A 7.0866 in180 mm | Bearing Width N/A 0.8750 in22.23 mm | Total Width N/A 3.5 in88.92 mm | Contact Angle N/A 60 º | C0 - Static Radial Rating (per row) N/A 42000 lbf186800 N | Ce - Dynamic Radial Rating (per row) N/A 21200 lbf94300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |