Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 50 of 72 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Rows per Set

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (B) (in)

Width (B) (mm)

Outer Ring Width (C) (in)

Outer Ring Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Rows per Set

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

CAD

MM9306WI 2H SUH N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
MM9306WI 2H DUH N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 1.25 in31.76 mm N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
MM9306WI 2H QUH N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 2.5 in63.52 mm N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
MM9306WI 2H SUM N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
MM9306WI 2H DUM N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 1.25 in31.76 mm N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
MM9306WI 2H QUM N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 2.5 in63.52 mm N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
MM9306WI 2H SUL N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.625 in15.88 mm N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
MM9306WI 2H DUL N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 1.25 in31.76 mm N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
MM9306WI 2H QUL N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 2.5 in63.52 mm N/A 5600 lbf24900 N N/A 5600 lbf24900 N N/A CAD Icon (for items table)
MM9308WI 2H SUH N/A Single N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A CAD Icon (for items table)
MM9308WI 2H DUH N/A Duplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 1.25 in31.76 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A CAD Icon (for items table)
MM9308WI 2H QUH N/A Quadruplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 2.5 in63.52 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A CAD Icon (for items table)
MM9308WI 2H SUM N/A Single N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A CAD Icon (for items table)
MM9308WI 2H DUM N/A Duplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 1.25 in31.76 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A CAD Icon (for items table)
MM9308WI 2H QUM N/A Quadruplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 2.5 in63.52 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A CAD Icon (for items table)
MM9308WI 2H SUL N/A Single N/A 23.8 mm N/A 2.4409 in62 mm N/A 0.625 in15.88 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A CAD Icon (for items table)
MM9308WI 2H DUL N/A Duplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 1.25 in31.76 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A CAD Icon (for items table)
MM9308WI 2H QUL N/A Quadruplex N/A 23.8 mm N/A 2.4409 in62 mm N/A 2.5 in63.52 mm N/A 8000 lbf35600 N N/A 6700 lbf29800 N N/A CAD Icon (for items table)
MM9310WI 2H SUH N/A Single N/A 38.1 mm N/A 2.8346 in72 mm N/A 0.625 in15.88 mm N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A CAD Icon (for items table)
MM9310WI 2H DUH N/A Duplex N/A 38.1 mm N/A 2.8346 in72 mm N/A 1.25 in31.76 mm N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A CAD Icon (for items table)
MM9310WI 2H QUH N/A Quadruplex N/A 38.1 mm N/A 2.8346 in72 mm N/A 2.5 in63.52 mm N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A CAD Icon (for items table)
MM9310WI 2H SUM N/A Single N/A 38.1 mm N/A 2.8346 in72 mm N/A 0.625 in15.88 mm N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A CAD Icon (for items table)
MM9310WI 2H DUM N/A Duplex N/A 38.1 mm N/A 2.8346 in72 mm N/A 1.25 in31.76 mm N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A CAD Icon (for items table)
MM9310WI 2H QUM N/A Quadruplex N/A 38.1 mm N/A 2.8346 in72 mm N/A 2.5 in63.52 mm N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A CAD Icon (for items table)
MM9310WI 2H SUL N/A Single N/A 38.1 mm N/A 2.8346 in72 mm N/A 0.625 in15.88 mm N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A CAD Icon (for items table)
MM9310WI 2H DUL N/A Duplex N/A 38.1 mm N/A 2.8346 in72 mm N/A 1.25 in31.76 mm N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A CAD Icon (for items table)
MM9310WI 2H QUL N/A Quadruplex N/A 38.1 mm N/A 2.8346 in72 mm N/A 2.5 in63.52 mm N/A 10200 lbf45400 N N/A 8150 lbf36300 N N/A CAD Icon (for items table)
MM9311WI 3H SUH N/A Single N/A 44.5 mm N/A 3 in76.2 mm N/A 0.625 in15.88 mm N/A 11400 lbf50700 N N/A 8650 lbf38500 N N/A CAD Icon (for items table)
MM9311WI 3H DUH N/A Duplex N/A 44.5 mm N/A 3 in76.2 mm N/A 1.25 in31.76 mm N/A 11400 lbf50700 N N/A 8650 lbf38500 N N/A CAD Icon (for items table)
MM9311WI 3H QUH N/A Quadruplex N/A 44.5 mm N/A 3 in76.2 mm N/A 2.5 in63.52 mm N/A 11400 lbf50700 N N/A 8650 lbf38500 N N/A CAD Icon (for items table)
MM9311WI 3H SUM N/A Single N/A 44.5 mm N/A 3 in76.2 mm N/A 0.625 in15.88 mm N/A 11400 lbf50700 N N/A 8650 lbf38500 N N/A CAD Icon (for items table)
MM9311WI 3H DUM N/A Duplex N/A 44.5 mm N/A 3 in76.2 mm N/A 1.25 in31.76 mm N/A 11400 lbf50700 N N/A 8650 lbf38500 N N/A CAD Icon (for items table)
MM9311WI 3H QUM N/A Quadruplex N/A 44.5 mm N/A 3 in76.2 mm N/A 2.5 in63.52 mm N/A 11400 lbf50700 N N/A 8650 lbf38500 N N/A CAD Icon (for items table)
MM9311WI 3H SUL N/A Single N/A 44.5 mm N/A 3 in76.2 mm N/A 0.625 in15.88 mm N/A 11400 lbf50700 N N/A 8650 lbf38500 N N/A CAD Icon (for items table)
MM9311WI 3H DUL N/A Duplex N/A 44.5 mm N/A 3 in76.2 mm N/A 1.25 in31.76 mm N/A 11400 lbf50700 N N/A 8650 lbf38500 N N/A CAD Icon (for items table)
MM9311WI 3H QUL N/A Quadruplex N/A 44.5 mm N/A 3 in76.2 mm N/A 2.5 in63.52 mm N/A 11400 lbf50700 N N/A 8650 lbf38500 N N/A CAD Icon (for items table)
MM9313WI 5H SUH N/A Single N/A 57.2 mm N/A 3.5433 in90 mm N/A 0.625 in15.88 mm N/A 13700 lbf60900 N N/A 9300 lbf41400 N N/A CAD Icon (for items table)
MM9313WI 5H DUH N/A Duplex N/A 57.2 mm N/A 3.5433 in90 mm N/A 1.25 in31.76 mm N/A 13700 lbf60900 N N/A 9300 lbf41400 N N/A CAD Icon (for items table)
MM9313WI 5H QUH N/A Quadruplex N/A 57.2 mm N/A 3.5433 in90 mm N/A 2.5 in63.52 mm N/A 13700 lbf60900 N N/A 9300 lbf41400 N N/A CAD Icon (for items table)
MM9313WI 5H SUM N/A Single N/A 57.2 mm N/A 3.5433 in90 mm N/A 0.625 in15.88 mm N/A 13700 lbf60900 N N/A 9300 lbf41400 N N/A CAD Icon (for items table)
MM9313WI 5H DUM N/A Duplex N/A 57.2 mm N/A 3.5433 in90 mm N/A 1.25 in31.76 mm N/A 13700 lbf60900 N N/A 9300 lbf41400 N N/A CAD Icon (for items table)
MM9313WI 5H QUM N/A Quadruplex N/A 57.2 mm N/A 3.5433 in90 mm N/A 2.5 in63.52 mm N/A 13700 lbf60900 N N/A 9300 lbf41400 N N/A CAD Icon (for items table)
MM9313WI 5H SUL N/A Single N/A 57.2 mm N/A 3.5433 in90 mm N/A 0.625 in15.88 mm N/A 13700 lbf60900 N N/A 9300 lbf41400 N N/A CAD Icon (for items table)
MM9313WI 5H DUL N/A Duplex N/A 57.2 mm N/A 3.5433 in90 mm N/A 1.25 in31.76 mm N/A 13700 lbf60900 N N/A 9300 lbf41400 N N/A CAD Icon (for items table)
MM9313WI 5H QUL N/A Quadruplex N/A 57.2 mm N/A 3.5433 in90 mm N/A 2.5 in63.52 mm N/A 13700 lbf60900 N N/A 9300 lbf41400 N N/A CAD Icon (for items table)
MM9316WI 3H SUH N/A Single N/A 76.2 mm N/A 4.3307 in110 mm N/A 0.625 in15.88 mm N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A CAD Icon (for items table)
MM9316WI 3H DUH N/A Duplex N/A 76.2 mm N/A 4.3307 in110 mm N/A 1.25 in31.76 mm N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A CAD Icon (for items table)
MM9316WI 3H QUH N/A Quadruplex N/A 76.2 mm N/A 4.3307 in110 mm N/A 2.5 in63.52 mm N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A CAD Icon (for items table)
MM9316WI 3H SUM N/A Single N/A 76.2 mm N/A 4.3307 in110 mm N/A 0.625 in15.88 mm N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A CAD Icon (for items table)
MM9316WI 3H DUM N/A Duplex N/A 76.2 mm N/A 4.3307 in110 mm N/A 1.25 in31.76 mm N/A 17300 lbf77000 N N/A 10000 lbf44500 N N/A CAD Icon (for items table)
1 - 50 of 72 | Results Per Page | View | Unit of Measure
1 2