Part Number | 
                        
                            Rows per Set | 
                        
                            d - Bore | 
                        
                            D - Outer Diameter | 
                        
                            Bearing Width | 
                        
                            Total Width | 
                        
                            Contact Angle | 
                        
                            C0 - Static Radial Rating (per row) | 
                        
                            Ce - Dynamic Radial Rating (per row) | 
                        
                            Ball Type | 
                        
                            CAD | 
                                            Quantity | Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MVC9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MV9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MVC9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MM9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MMC9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MM9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MMC9300WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 6 mm0.2362 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MV9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MVC9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MV9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MVC9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MM9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MMC9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MM9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MMC9300WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MV9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MVC9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MV9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MVC9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MM9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MMC9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1460 N330 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MM9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1580 N360 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 3MMC9300WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 18 mm0.7086 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 N320 lbf | Ce - Dynamic Radial Rating (per row) N/A 3380 N760 lbf | Ball Type N/A Ceramic | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 2MV9300WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 22 mm0.8661 in | Bearing Width N/A 6 mm0.2362 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1640 N370 lbf | Ce - Dynamic Radial Rating (per row) N/A 3510 N790 lbf | Ball Type N/A STEEL | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  |