All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  


This category has 9,349 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 1000 « 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC200WICRQUH Quadruplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
36 mm
1.4172
in
25 º 2540 N
570
lbf
6900 N
1550
lbf
Ceramic CAD Icon (for items table)
3MM200WICRQUH Quadruplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
36 mm
1.4172
in
25 º 2800 N
640
lbf
6900 N
1550
lbf
STEEL CAD Icon (for items table)
2MV200WICRSUM Single 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
9 mm
0.3543
in
15 º 2900 N
660
lbf
7100 N
1600
lbf
STEEL CAD Icon (for items table)
2MVC200WICRSUM Single 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
9 mm
0.3543
in
15 º 2610 N
590
lbf
7100 N
1600
lbf
Ceramic CAD Icon (for items table)
3MV200WICRSUM Single 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
9 mm
0.3543
in
25 º 2800 N
640
lbf
6900 N
1550
lbf
STEEL CAD Icon (for items table)
3MVC200WICRSUM Single 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
9 mm
0.3543
in
25 º 2540 N
570
lbf
6900 N
1550
lbf
Ceramic CAD Icon (for items table)
2MM200WICRSUM Single 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
9 mm
0.3543
in
15 º 2900 N
660
lbf
7100 N
1600
lbf
STEEL CAD Icon (for items table)
2MMC200WICRSUM Single 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
9 mm
0.3543
in
15 º 2610 N
590
lbf
7100 N
1600
lbf
Ceramic CAD Icon (for items table)
3MMC200WICRSUM Single 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
9 mm
0.3543
in
25 º 2540 N
570
lbf
6900 N
1550
lbf
Ceramic CAD Icon (for items table)
3MM200WICRSUM Single 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
9 mm
0.3543
in
25 º 2800 N
640
lbf
6900 N
1550
lbf
STEEL CAD Icon (for items table)
2MV200WICRDUM Duplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
18 mm
0.7086
in
15 º 2900 N
660
lbf
7100 N
1600
lbf
STEEL CAD Icon (for items table)
2MVC200WICRDUM Duplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
18 mm
0.7086
in
15 º 2610 N
590
lbf
7100 N
1600
lbf
Ceramic CAD Icon (for items table)
3MV200WICRDUM Duplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
18 mm
0.7086
in
25 º 2800 N
640
lbf
6900 N
1550
lbf
STEEL CAD Icon (for items table)
3MVC200WICRDUM Duplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
18 mm
0.7086
in
25 º 2540 N
570
lbf
6900 N
1550
lbf
Ceramic CAD Icon (for items table)
2MM200WICRDUM Duplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
18 mm
0.7086
in
15 º 2900 N
660
lbf
7100 N
1600
lbf
STEEL CAD Icon (for items table)
2MMC200WICRDUM Duplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
18 mm
0.7086
in
15 º 2610 N
590
lbf
7100 N
1600
lbf
Ceramic CAD Icon (for items table)
3MMC200WICRDUM Duplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
18 mm
0.7086
in
25 º 2540 N
570
lbf
6900 N
1550
lbf
Ceramic CAD Icon (for items table)
3MM200WICRDUM Duplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
18 mm
0.7086
in
25 º 2800 N
640
lbf
6900 N
1550
lbf
STEEL CAD Icon (for items table)
2MV200WICRTUM Triplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
27 mm
1.0629
in
15 º 2900 N
660
lbf
7100 N
1600
lbf
STEEL CAD Icon (for items table)
2MVC200WICRTUM Triplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
27 mm
1.0629
in
15 º 2610 N
590
lbf
7100 N
1600
lbf
Ceramic CAD Icon (for items table)
3MV200WICRTUM Triplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
27 mm
1.0629
in
25 º 2800 N
640
lbf
6900 N
1550
lbf
STEEL CAD Icon (for items table)
3MVC200WICRTUM Triplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
27 mm
1.0629
in
25 º 2540 N
570
lbf
6900 N
1550
lbf
Ceramic CAD Icon (for items table)
2MM200WICRTUM Triplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
27 mm
1.0629
in
15 º 2900 N
660
lbf
7100 N
1600
lbf
STEEL CAD Icon (for items table)
2MMC200WICRTUM Triplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
27 mm
1.0629
in
15 º 2610 N
590
lbf
7100 N
1600
lbf
Ceramic CAD Icon (for items table)
3MMC200WICRTUM Triplex 10 mm 30 mm
1.1811
in
9 mm
0.3543
in
27 mm
1.0629
in
25 º 2540 N
570
lbf
6900 N
1550
lbf
Ceramic CAD Icon (for items table)
  Results 226 - 250 of 1000 « 6 7 8 9 10 »