All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
>
View Items
This category has 9,349 items. Only the first 1000 records are returned.
Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 1000
1
2
3
4
5
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Bearing Width
Total Width
Contact Angle
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Ball Type
CAD
2MV9300WICRSUH
Single
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
6
mm
0.2362
in
15
º
1640
N
370
lbf
3510
N
790
lbf
STEEL
2MVC9300WICRSUH
Single
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
6
mm
0.2362
in
15
º
1460
N
330
lbf
3510
N
790
lbf
Ceramic
3MV9300WICRSUH
Single
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
6
mm
0.2362
in
25
º
1580
N
360
lbf
3380
N
760
lbf
STEEL
3MVC9300WICRSUH
Single
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
6
mm
0.2362
in
25
º
1410
N
320
lbf
3380
N
760
lbf
Ceramic
2MM9300WICRSUH
Single
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
6
mm
0.2362
in
15
º
1640
N
370
lbf
3510
N
790
lbf
STEEL
2MMC9300WICRSUH
Single
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
6
mm
0.2362
in
15
º
1460
N
330
lbf
3510
N
790
lbf
Ceramic
3MM9300WICRSUH
Single
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
6
mm
0.2362
in
25
º
1580
N
360
lbf
3380
N
760
lbf
STEEL
3MMC9300WICRSUH
Single
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
6
mm
0.2362
in
25
º
1410
N
320
lbf
3380
N
760
lbf
Ceramic
2MV9300WICRDUH
Duplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
12
mm
0.4724
in
15
º
1640
N
370
lbf
3510
N
790
lbf
STEEL
2MVC9300WICRDUH
Duplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
12
mm
0.4724
in
15
º
1460
N
330
lbf
3510
N
790
lbf
Ceramic
3MV9300WICRDUH
Duplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
12
mm
0.4724
in
25
º
1580
N
360
lbf
3380
N
760
lbf
STEEL
3MVC9300WICRDUH
Duplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
12
mm
0.4724
in
25
º
1410
N
320
lbf
3380
N
760
lbf
Ceramic
2MM9300WICRDUH
Duplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
12
mm
0.4724
in
15
º
1640
N
370
lbf
3510
N
790
lbf
STEEL
2MMC9300WICRDUH
Duplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
12
mm
0.4724
in
15
º
1460
N
330
lbf
3510
N
790
lbf
Ceramic
3MM9300WICRDUH
Duplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
12
mm
0.4724
in
25
º
1580
N
360
lbf
3380
N
760
lbf
STEEL
3MMC9300WICRDUH
Duplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
12
mm
0.4724
in
25
º
1410
N
320
lbf
3380
N
760
lbf
Ceramic
2MV9300WICRTUH
Triplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
18
mm
0.7086
in
15
º
1640
N
370
lbf
3510
N
790
lbf
STEEL
2MVC9300WICRTUH
Triplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
18
mm
0.7086
in
15
º
1460
N
330
lbf
3510
N
790
lbf
Ceramic
3MV9300WICRTUH
Triplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
18
mm
0.7086
in
25
º
1580
N
360
lbf
3380
N
760
lbf
STEEL
3MVC9300WICRTUH
Triplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
18
mm
0.7086
in
25
º
1410
N
320
lbf
3380
N
760
lbf
Ceramic
2MM9300WICRTUH
Triplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
18
mm
0.7086
in
15
º
1640
N
370
lbf
3510
N
790
lbf
STEEL
2MMC9300WICRTUH
Triplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
18
mm
0.7086
in
15
º
1460
N
330
lbf
3510
N
790
lbf
Ceramic
3MM9300WICRTUH
Triplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
18
mm
0.7086
in
25
º
1580
N
360
lbf
3380
N
760
lbf
STEEL
3MMC9300WICRTUH
Triplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
18
mm
0.7086
in
25
º
1410
N
320
lbf
3380
N
760
lbf
Ceramic
2MV9300WICRQUH
Quadruplex
10
mm
22
mm
0.8661
in
6
mm
0.2362
in
24
mm
0.9448
in
15
º
1640
N
370
lbf
3510
N
790
lbf
STEEL
Results 1 - 25 of 1000
1
2
3
4
5
»