Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9305WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5120 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9305WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1230 lbf5470 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9305WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1090 lbf4860 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9305WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5750 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9305WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5120 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9305WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1230 lbf5470 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9305WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1090 lbf4860 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5750 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5120 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1230 lbf5470 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1090 lbf4860 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5750 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5120 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1230 lbf5470 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9305WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1090 lbf4860 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5750 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5120 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1230 lbf5470 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1090 lbf4860 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5750 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5120 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1230 lbf5470 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1090 lbf4860 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9305WI TUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1230 lbf5470 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9305WI TUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1230 lbf5470 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |