Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9305WI QUH | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1230 lbf5470 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9305WI DUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1230 lbf5470 N | Ce - Dynamic Radial Rating (per row) N/A 1930 lbf8590 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9305WI DUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5120 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9305WI DUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1150 lbf5120 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9305WI TUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5750 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9305WI QULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.654 in42 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1290 lbf5750 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9105WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1660 lbf7400 N | Ce - Dynamic Radial Rating (per row) N/A 2910 lbf12900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9105WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1480 lbf6590 N | Ce - Dynamic Radial Rating (per row) N/A 2910 lbf12900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9105WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1590 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9105WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9105WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1660 lbf7400 N | Ce - Dynamic Radial Rating (per row) N/A 2910 lbf12900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9105WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1480 lbf6590 N | Ce - Dynamic Radial Rating (per row) N/A 2910 lbf12900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9105WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1590 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9105WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9105WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1660 lbf7400 N | Ce - Dynamic Radial Rating (per row) N/A 2910 lbf12900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9105WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1480 lbf6590 N | Ce - Dynamic Radial Rating (per row) N/A 2910 lbf12900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9105WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1590 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9105WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9105WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1660 lbf7400 N | Ce - Dynamic Radial Rating (per row) N/A 2910 lbf12900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9105WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1480 lbf6590 N | Ce - Dynamic Radial Rating (per row) N/A 2910 lbf12900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9105WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1590 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9105WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9105WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1660 lbf7400 N | Ce - Dynamic Radial Rating (per row) N/A 2910 lbf12900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9105WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1480 lbf6590 N | Ce - Dynamic Radial Rating (per row) N/A 2910 lbf12900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9105WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1590 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |