Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9105HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9105HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9105HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6320 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9105WICRSUMFS637 | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.4724 in12 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1590 lbf7100 N | Ce - Dynamic Radial Rating (per row) N/A 2770 lbf12300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |