Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM205WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV205WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2300 lbf10200 N | Ce - Dynamic Radial Rating (per row) N/A 4130 lbf18400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV205WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC205WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9110 N | Ce - Dynamic Radial Rating (per row) N/A 4130 lbf18400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC205WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1950 lbf8690 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM205WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2320 lbf10200 N | Ce - Dynamic Radial Rating (per row) N/A 4130 lbf18400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC205WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9110 N | Ce - Dynamic Radial Rating (per row) N/A 4130 lbf18400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC205WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1950 lbf8690 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM205WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV205WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2300 lbf10200 N | Ce - Dynamic Radial Rating (per row) N/A 4130 lbf18400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV205WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC205WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9110 N | Ce - Dynamic Radial Rating (per row) N/A 4130 lbf18400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC205WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1950 lbf8690 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM205WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2320 lbf10200 N | Ce - Dynamic Radial Rating (per row) N/A 4130 lbf18400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC205WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9110 N | Ce - Dynamic Radial Rating (per row) N/A 4130 lbf18400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC205WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1950 lbf8690 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM205WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV205WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2300 lbf10200 N | Ce - Dynamic Radial Rating (per row) N/A 4130 lbf18400 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV205WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC205WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9110 N | Ce - Dynamic Radial Rating (per row) N/A 4130 lbf18400 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC205WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1950 lbf8690 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM205WI SUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM205WI SUL | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 0.591 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM205WI DUHFS637 | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM205WI DUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.047 in52 mm | Bearing Width N/A 0.591 in15 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |