Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MV205WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV205WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV205WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9800 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM305WICR | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6693 in17 mm | Total Width N/A 2.9922 in76 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3450 lbf15300 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM305WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3450 lbf15300 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC305WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3060 lbf13600 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM305WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3350 lbf14800 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC305WICRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2970 lbf13200 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM305WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3450 lbf15300 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC305WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3060 lbf13600 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM305WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3350 lbf14800 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC305WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2970 lbf13200 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM305WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.008 in51 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3450 lbf15300 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC305WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.008 in51 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3060 lbf13600 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM305WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.008 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3350 lbf14800 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC305WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.008 in51 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2970 lbf13200 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM305WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3450 lbf15300 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC305WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3060 lbf13600 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM305WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3350 lbf14800 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC305WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2970 lbf13200 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM305WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3450 lbf15300 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC305WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3060 lbf13600 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM305WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3350 lbf14800 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC305WICRSUM | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 0.669 in17 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2970 lbf13200 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM305WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 1.339 in34 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3450 lbf15300 N | Ce - Dynamic Radial Rating (per row) N/A 6850 lbf30500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |