Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3350 lbf14800 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC305WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.441 in62 mm | Bearing Width N/A 0.669 in17 mm | Total Width N/A 2.677 in68 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2970 lbf13200 N | Ce - Dynamic Radial Rating (per row) N/A 6630 lbf29500 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1490 lbf6610 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6270 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1490 lbf6610 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6270 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9306WICRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9306WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1490 lbf6610 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9306WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6270 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9306WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1490 lbf6610 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9306WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9306WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6270 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9306WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9306WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9306WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9306WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1490 lbf6610 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9306WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6270 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9306WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1490 lbf6610 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9306WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9306WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1410 lbf6270 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9306WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9306WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.850 in47 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 1.063 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |