Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 276 - 300 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9100WICRQUM Quadruplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
15 º 490 lbf
2200
N
1210 lbf
5410
N
STEEL
2MVC9100WICRQUM Quadruplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
Ceramic
3MV9100WICRQUM Quadruplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 480 lbf
2140
N
1190 lbf
5300
N
STEEL
3MVC9100WICRQUM Quadruplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
Ceramic
2MM9100WICRQUM Quadruplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
15 º 490 lbf
2200
N
1210 lbf
5410
N
STEEL
2MMC9100WICRQUM Quadruplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
Ceramic
3MM9100WICRQUM Quadruplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 480 lbf
2140
N
1190 lbf
5300
N
STEEL
3MMC9100WICRQUM Quadruplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
1.26 in
32
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
Ceramic
2MV9100WICRSUL Single 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
15 º 490 lbf
2200
N
1210 lbf
5410
N
STEEL
2MVC9100WICRSUL Single 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
Ceramic
3MV9100WICRSUL Single 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 480 lbf
2140
N
1190 lbf
5300
N
STEEL
3MVC9100WICRSUL Single 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
Ceramic
2MM9100WICRSUL Single 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
15 º 490 lbf
2200
N
1210 lbf
5410
N
STEEL
2MMC9100WICRSUL Single 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
Ceramic
3MM9100WICRSUL Single 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 480 lbf
2140
N
1190 lbf
5300
N
STEEL
3MMC9100WICRSUL Single 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.315 in
8
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
Ceramic
2MV9100WICRDUL Duplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
15 º 490 lbf
2200
N
1210 lbf
5410
N
STEEL
2MVC9100WICRDUL Duplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
Ceramic
3MV9100WICRDUL Duplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 480 lbf
2140
N
1190 lbf
5300
N
STEEL
3MVC9100WICRDUL Duplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
Ceramic
2MM9100WICRDUL Duplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
15 º 490 lbf
2200
N
1210 lbf
5410
N
STEEL
2MMC9100WICRDUL Duplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
15 º 436 lbf
1960
N
1210 lbf
5410
N
Ceramic
3MM9100WICRDUL Duplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 480 lbf
2140
N
1190 lbf
5300
N
STEEL
3MMC9100WICRDUL Duplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.63 in
16
mm
25 º 430 lbf
1870
N
1190 lbf
5300
N
Ceramic
2MV9100WICRTUL Triplex 10 mm 1.024 in
26
mm
0.3150 in
8
mm
0.945 in
24
mm
15 º 490 lbf
2200
N
1210 lbf
5410
N
STEEL
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  
<