Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 1 - 25 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9300WICRSUH Single 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.236 in
6
mm
15 º 370 lbf
1640
N
790 lbf
3510
N
STEEL
2MVC9300WICRSUH Single 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.236 in
6
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
3MV9300WICRSUH Single 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.236 in
6
mm
25 º 360 lbf
1580
N
760 lbf
3380
N
STEEL
3MVC9300WICRSUH Single 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.236 in
6
mm
25 º 320 lbf
1410
N
760 lbf
3380
N
Ceramic
2MM9300WICRSUH Single 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.236 in
6
mm
15 º 370 lbf
1640
N
790 lbf
3510
N
STEEL
2MMC9300WICRSUH Single 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.236 in
6
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
3MM9300WICRSUH Single 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.236 in
6
mm
25 º 360 lbf
1580
N
760 lbf
3380
N
STEEL
3MMC9300WICRSUH Single 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.236 in
6
mm
25 º 320 lbf
1410
N
760 lbf
3380
N
Ceramic
2MV9300WICRDUH Duplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.472 in
12
mm
15 º 370 lbf
1640
N
790 lbf
3510
N
STEEL
2MVC9300WICRDUH Duplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.472 in
12
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
3MV9300WICRDUH Duplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.472 in
12
mm
25 º 360 lbf
1580
N
760 lbf
3380
N
STEEL
3MVC9300WICRDUH Duplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.472 in
12
mm
25 º 320 lbf
1410
N
760 lbf
3380
N
Ceramic
2MM9300WICRDUH Duplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.472 in
12
mm
15 º 370 lbf
1640
N
790 lbf
3510
N
STEEL
2MMC9300WICRDUH Duplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.472 in
12
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
3MM9300WICRDUH Duplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.472 in
12
mm
25 º 360 lbf
1580
N
760 lbf
3380
N
STEEL
3MMC9300WICRDUH Duplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.472 in
12
mm
25 º 320 lbf
1410
N
760 lbf
3380
N
Ceramic
2MV9300WICRTUH Triplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.709 in
18
mm
15 º 370 lbf
1640
N
790 lbf
3510
N
STEEL
2MVC9300WICRTUH Triplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.709 in
18
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
3MV9300WICRTUH Triplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.709 in
18
mm
25 º 360 lbf
1580
N
760 lbf
3380
N
STEEL
3MVC9300WICRTUH Triplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.709 in
18
mm
25 º 320 lbf
1410
N
760 lbf
3380
N
Ceramic
2MM9300WICRTUH Triplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.709 in
18
mm
15 º 370 lbf
1640
N
790 lbf
3510
N
STEEL
2MMC9300WICRTUH Triplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.709 in
18
mm
15 º 330 lbf
1460
N
790 lbf
3510
N
Ceramic
3MM9300WICRTUH Triplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.709 in
18
mm
25 º 360 lbf
1580
N
760 lbf
3380
N
STEEL
3MMC9300WICRTUH Triplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.709 in
18
mm
25 º 320 lbf
1410
N
760 lbf
3380
N
Ceramic
2MV9300WICRQUH Quadruplex 10 mm 0.866 in
22
mm
0.236 in
6
mm
0.945 in
24
mm
15 º 370 lbf
1640
N
790 lbf
3510
N
STEEL
  Results 1 - 25 of 1000  1 2 3 4 5 »  
<