Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2976 - 3000 of 9349 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Single N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 15 mm0.5906 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Duplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 30 mm1.1812 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Triplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 45 mm1.7718 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 13260 N2990 lbf N/A 21900 N4920 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 12640 N2840 lbf N/A 20800 N4670 lbf N/A Ceramic N/A CAD Icon (for items table)
N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 15 º N/A 14900 N3360 lbf N/A 21900 N4920 lbf N/A STEEL N/A CAD Icon (for items table)
N/A Quadruplex N/A 40 mm N/A 68 mm2.6772 in N/A 15 mm0.5906 in N/A 60 mm2.3624 in N/A 25 º N/A 14200 N3190 lbf N/A 20800 N4670 lbf N/A STEEL N/A CAD Icon (for items table)
2976 - 3000 of 9349 | Results Per Page | View | Unit of Measure
« 116 117 118 119 120 »