Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 50 of 13198 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
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
Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

CAD

2MV9300WICRSUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MVC9300WICRSUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MV9300WICRSUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MVC9300WICRSUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MM9300WICRSUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MMC9300WICRSUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MM9300WICRSUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MMC9300WICRSUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MV9300WICRDUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MVC9300WICRDUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MV9300WICRDUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MVC9300WICRDUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MM9300WICRDUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MMC9300WICRDUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MM9300WICRDUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MMC9300WICRDUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MV9300WICRTUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MVC9300WICRTUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MV9300WICRTUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MVC9300WICRTUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MM9300WICRTUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MMC9300WICRTUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MM9300WICRTUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MMC9300WICRTUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MV9300WICRQUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MVC9300WICRQUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MV9300WICRQUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MVC9300WICRQUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MM9300WICRQUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MMC9300WICRQUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MM9300WICRQUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MMC9300WICRQUH N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MV9300WICRSUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MVC9300WICRSUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MV9300WICRSUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MVC9300WICRSUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MM9300WICRSUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MMC9300WICRSUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MM9300WICRSUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MMC9300WICRSUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MV9300WICRDUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MVC9300WICRDUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MV9300WICRDUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MVC9300WICRDUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MM9300WICRDUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MMC9300WICRDUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
3MM9300WICRDUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 360 lbf1580 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
3MMC9300WICRDUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 320 lbf1410 N N/A 760 lbf3380 N N/A 25 º N/A CAD Icon (for items table)
2MV9300WICRTUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 370 lbf1640 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
2MVC9300WICRTUM N/A 10 mm N/A 0.866 in22 mm N/A 0.236 in6 mm N/A 330 lbf1460 N N/A 790 lbf3510 N N/A 15 º N/A CAD Icon (for items table)
1 - 50 of 13198 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »