Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9306HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9306HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9306HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9306HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9306HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9306HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9306HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1320 lbf5890 N | Ce - Dynamic Radial Rating (per row) N/A 2150 lbf9540 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9306HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9306HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9306HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9306HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9306HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9306HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.3543 in9 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1260 lbf5580 N | Ce - Dynamic Radial Rating (per row) N/A 2030 lbf9040 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |