Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2310 lbf10300 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9167 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9106WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2310 lbf10300 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9167 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2310 lbf10300 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9167 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9106WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9106WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2310 lbf10300 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9106WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9167 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9106WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9106WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9106WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2310 lbf10300 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9106WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9106WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9167 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9106WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9106WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2310 lbf10300 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9106WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9167 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9106WICRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |