Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9106HXCRSUX | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9167 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9106HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9167 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC99106WNDUX | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9167 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXCRSUX | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9106HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9106HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9106HXCRSUX | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9106HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9106WICRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2310 lbf10300 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9106HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9167 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9106HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2050 lbf9167 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9106WIPRLDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2310 lbf10300 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9106WIPRLSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2310 lbf10300 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9106WIPRLSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2310 lbf10300 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXVVDUMFS545 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9106HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1960 lbf8810 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9106WIPRLDUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9106WIPRLDUM | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9106WIPRLSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9106WIPRLSUM | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9106WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2200 lbf9900 N | Ce - Dynamic Radial Rating (per row) N/A 3600 lbf16000 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9106WICR | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.5118 in13 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2310 lbf10300 N | Ce - Dynamic Radial Rating (per row) N/A 3770 lbf16800 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |