COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3201 - 3225 of 13198 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 0.7086 in18 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 2.126 in54 mm N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.4172 in36 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.1654 in55 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
3201 - 3225 of 13198 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »