Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 436 lbf1960 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 480 lbf2140 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 490 lbf2200 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 436 lbf1960 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 480 lbf2140 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9100WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 490 lbf2200 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 436 lbf1960 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 480 lbf2140 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 490 lbf2200 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 436 lbf1960 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 480 lbf2140 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9100WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 430 lbf1870 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9100WI DUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 480 lbf2140 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9100WI DUH | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 480 lbf2140 N | Ce - Dynamic Radial Rating (per row) N/A 1190 lbf5300 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9100WI DUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.024 in26 mm | Bearing Width N/A 0.3150 in8 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 490 lbf2200 N | Ce - Dynamic Radial Rating (per row) N/A 1210 lbf5410 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 660 lbf2900 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MVC200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 590 lbf2610 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MV200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 640 lbf2800 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 570 lbf2540 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 660 lbf2900 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 590 lbf2610 N | Ce - Dynamic Radial Rating (per row) N/A 1600 lbf7100 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC200WICRSUH | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.181 in30 mm | Bearing Width N/A 0.354 in9 mm | Total Width N/A 0.354 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 570 lbf2540 N | Ce - Dynamic Radial Rating (per row) N/A 1550 lbf6900 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |