COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3376 - 3400 of 13198 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 0.6693 in17 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 1.8898 in48 mm N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 0.4724 in12 mm N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 0.6299 in16 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.835 in72 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.835 in72 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.835 in72 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 30 mm N/A 2.835 in72 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
3376 - 3400 of 13198 | Results Per Page | View | Unit of Measure
« 136 137 138 139 140 »