Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9307WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1920 lbf8530 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9307WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1920 lbf8530 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9307WI TUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1920 lbf8530 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9307WI TUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1920 lbf8530 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9307WI SUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1920 lbf8530 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9307WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1920 lbf8530 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9307WI DUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1920 lbf8530 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMC9307WI DUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1800 lbf8020 N | Ce - Dynamic Radial Rating (per row) N/A 2830 lbf12600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9307WI TUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2030 lbf9020 N | Ce - Dynamic Radial Rating (per row) N/A 2830 lbf12600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9307WI SULFS934 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.394 in10 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2030 lbf9020 N | Ce - Dynamic Radial Rating (per row) N/A 2830 lbf12600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9307WI DUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.165 in55 mm | Bearing Width N/A 0.394 in10 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2030 lbf9020 N | Ce - Dynamic Radial Rating (per row) N/A 2830 lbf12600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMC9307WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1710 lbf7590 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9307WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1710 lbf7590 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9307WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1710 lbf7590 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9307WICRSUX | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1710 lbf7590 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MVC9307WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1710 lbf7590 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9307WICRDUL FS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2030 lbf9020 N | Ce - Dynamic Radial Rating (per row) N/A 2830 lbf12600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MM9307WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2030 lbf9020 N | Ce - Dynamic Radial Rating (per row) N/A 2830 lbf12600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9307HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1800 lbf8020 N | Ce - Dynamic Radial Rating (per row) N/A 2830 lbf12600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9307HXVVDULFS638 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1710 lbf7590 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMVC9307HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 1710 lbf7590 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11600 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9307HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1800 lbf8020 N | Ce - Dynamic Radial Rating (per row) N/A 2830 lbf12600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9307HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1800 lbf8020 N | Ce - Dynamic Radial Rating (per row) N/A 2830 lbf12600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9307HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1800 lbf8020 N | Ce - Dynamic Radial Rating (per row) N/A 2830 lbf12600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMV9307HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Bearing Width N/A 0.3937 in10 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 1800 lbf8020 N | Ce - Dynamic Radial Rating (per row) N/A 2830 lbf12600 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |