Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2MV9310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 N3290 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
2MVC9310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MV9310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MVC9310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
2MM9310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 N3290 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
2MMC9310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MM9310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MMC9310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
2MV9310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 N3290 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
2MVC9310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MV9310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MVC9310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MMC9310WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MMC9310WICRSUX | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MMC9310WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MMC9310WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MM9310WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MM9310WICRSUX | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MM9310WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MM9310WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MM9310WI TUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MM9310WI QUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
3MM9310WI DUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
2MMC9310WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
2MMC9310WICRSUX | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic |
CAD
N/A ![]() |
Add To Cart
Request Quote |