Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9107HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2730 lbf12190 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9107HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2730 lbf12190 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9107HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2730 lbf12190 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9107HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2730 lbf12190 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9107HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2730 lbf12190 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC9107HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2730 lbf12190 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MMVC99107WNDUXFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2730 lbf12190 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A Ceramic |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9107HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9107WIPRLDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9107WIPRLDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9107WIPRLQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9107WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9107WIPRLQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9107WIPRLSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9107WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9107WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2MV9107WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3070 lbf13700 N | Ce - Dynamic Radial Rating (per row) N/A 4760 lbf21200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9107WICRDULFS118 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 4540 lbf20200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MM9107WICRQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 4540 lbf20200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9107HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2610 lbf11570 N | Ce - Dynamic Radial Rating (per row) N/A 4540 lbf20200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9107HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2610 lbf11570 N | Ce - Dynamic Radial Rating (per row) N/A 4540 lbf20200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9107HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2610 lbf11570 N | Ce - Dynamic Radial Rating (per row) N/A 4540 lbf20200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9107HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2610 lbf11570 N | Ce - Dynamic Radial Rating (per row) N/A 4540 lbf20200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9107HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2610 lbf11570 N | Ce - Dynamic Radial Rating (per row) N/A 4540 lbf20200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 3MMV9107HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.5512 in14 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2610 lbf11570 N | Ce - Dynamic Radial Rating (per row) N/A 4540 lbf20200 N | Ball Type N/A STEEL |
CAD
N/A
|
Add To Cart
Request Quote |