Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 13,198 items. Only the first 1000 records are returned.

Fafnir® Spindle Angular Contact Ball Bearings (9300WI, 9100WI, 200WI, 300WI)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 351 - 375 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV200WICRSUM Single 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.354 in
9
mm
15 º 660 lbf
2900
N
1600 lbf
7100
N
STEEL
2MVC200WICRSUM Single 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.354 in
9
mm
15 º 590 lbf
2610
N
1600 lbf
7100
N
Ceramic
3MV200WICRSUM Single 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.354 in
9
mm
25 º 640 lbf
2800
N
1550 lbf
6900
N
STEEL
3MVC200WICRSUM Single 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.354 in
9
mm
25 º 570 lbf
2540
N
1550 lbf
6900
N
Ceramic
2MM200WICRSUM Single 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.354 in
9
mm
15 º 660 lbf
2900
N
1600 lbf
7100
N
STEEL
2MMC200WICRSUM Single 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.354 in
9
mm
15 º 590 lbf
2610
N
1600 lbf
7100
N
Ceramic
3MMC200WICRSUM Single 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.354 in
9
mm
25 º 570 lbf
2540
N
1550 lbf
6900
N
Ceramic
3MM200WICRSUM Single 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.354 in
9
mm
25 º 640 lbf
2800
N
1550 lbf
6900
N
STEEL
2MV200WICRDUM Duplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.709 in
18
mm
15 º 660 lbf
2900
N
1600 lbf
7100
N
STEEL
2MVC200WICRDUM Duplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.709 in
18
mm
15 º 590 lbf
2610
N
1600 lbf
7100
N
Ceramic
3MV200WICRDUM Duplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.709 in
18
mm
25 º 640 lbf
2800
N
1550 lbf
6900
N
STEEL
3MVC200WICRDUM Duplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.709 in
18
mm
25 º 570 lbf
2540
N
1550 lbf
6900
N
Ceramic
2MM200WICRDUM Duplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.709 in
18
mm
15 º 660 lbf
2900
N
1600 lbf
7100
N
STEEL
2MMC200WICRDUM Duplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.709 in
18
mm
15 º 590 lbf
2610
N
1600 lbf
7100
N
Ceramic
3MMC200WICRDUM Duplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.709 in
18
mm
25 º 570 lbf
2540
N
1550 lbf
6900
N
Ceramic
3MM200WICRDUM Duplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
0.709 in
18
mm
25 º 640 lbf
2800
N
1550 lbf
6900
N
STEEL
2MV200WICRTUM Triplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
1.063 in
27
mm
15 º 660 lbf
2900
N
1600 lbf
7100
N
STEEL
2MVC200WICRTUM Triplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
1.063 in
27
mm
15 º 590 lbf
2610
N
1600 lbf
7100
N
Ceramic
3MV200WICRTUM Triplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
1.063 in
27
mm
25 º 640 lbf
2800
N
1550 lbf
6900
N
STEEL
3MVC200WICRTUM Triplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
1.063 in
27
mm
25 º 570 lbf
2540
N
1550 lbf
6900
N
Ceramic
2MM200WICRTUM Triplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
1.063 in
27
mm
15 º 660 lbf
2900
N
1600 lbf
7100
N
STEEL
2MMC200WICRTUM Triplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
1.063 in
27
mm
15 º 590 lbf
2610
N
1600 lbf
7100
N
Ceramic
3MMC200WICRTUM Triplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
1.063 in
27
mm
25 º 570 lbf
2540
N
1550 lbf
6900
N
Ceramic
3MM200WICRTUM Triplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
1.063 in
27
mm
25 º 640 lbf
2800
N
1550 lbf
6900
N
STEEL
2MV200WICRQUM Quadruplex 10 mm 1.181 in
30
mm
0.354 in
9
mm
1.417 in
36
mm
15 º 660 lbf
2900
N
1600 lbf
7100
N
STEEL
  Results 351 - 375 of 1000 « 11 12 13 14 15 »  
<